JAJSGK0C November 2018 – October 2022 ISO7760-Q1 , ISO7761-Q1 , ISO7762-Q1 , ISO7763-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay time | See GUID-9E167111-7247-4EBD-9647-4E351BA495E3.html#SLLSER12278 | 6 | 12 | 16 | ns | |
PWD | Pulse width distortion#SLLSER19335 |tPHL – tPLH| | 0.5 | 5 | ns | |||
tsk(o) | Channel-to-channel output skew time#SLLSER18273 | Same-direction channels | 4.1 | ns | |||
tsk(pp) | Part-to-part skew time#SLLSER18807 | 4.5 | ns | ||||
tr | Output signal rise time | See GUID-9E167111-7247-4EBD-9647-4E351BA495E3.html#SLLSER12278 | 1 | 3 | ns | ||
tf | Output signal fall time | 1 | 3 | ns | |||
tDO | Default output delay time from input power loss | Measured from the time VCC goes below 1.7 V. See GUID-9E167111-7247-4EBD-9647-4E351BA495E3.html#SLLSER16055 | 0.2 | 0.3 | μs | ||
tie | Time interval error | 216 – 1 PRBS data at 100 Mbps | 1.3 | ns |