JAJSGK0C November 2018 – October 2022 ISO7760-Q1 , ISO7761-Q1 , ISO7762-Q1 , ISO7763-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
VCC1, VCC2 | Supply voltage | 2.25 | 5.5 | V | |||
VCC(UVLO+) | UVLO threshold when supply voltage is rising | 2 | 2.25 | V | |||
VCC(UVLO-) | UVLO threshold when supply voltage is falling | 1.7 | 1.8 | V | |||
VHYS(UVLO) | Supply voltage UVLO hysteresis | 100 | 200 | mV | |||
IOH | High-level output current | VCCO(1) = 5 V | –4 | mA | |||
VCCO = 3.3 V | –2 | ||||||
VCCO = 2.5 V | –1 | ||||||
IOL | Low-level output current | VCCO = 5 V | 4 | mA | |||
VCCO = 3.3 V | 2 | ||||||
VCCO = 2.5 V | 1 | ||||||
VIH | High-level input voltage | 0.7 × VCCI (1) | VCCI | V | |||
VIL | Low-level input voltage | 0 | 0.3 × VCCI | V | |||
DR(2) | Data rate | 0 | 100 | Mbps | |||
TA | Ambient temperature | -40 | 25 | 125 | °C |