JAJSGK0C November 2018 – October 2022 ISO7760-Q1 , ISO7761-Q1 , ISO7762-Q1 , ISO7763-Q1
PRODUCTION DATA
A minimum of four layers is required to accomplish a low EMI PCB design (see GUID-4DA82DD6-A1F0-4340-92ED-1E723541B1A2.html#SLLSER15177). Layer stacking should be in the following order (top-to-bottom): high-speed signal layer, ground plane, power plane and low-frequency signal layer.
If an additional supply voltage plane or signal layer is needed, add a second power or ground plane system to the stack to keep it symmetrical. This makes the stack mechanically stable and prevents it from warping. Also the power and ground plane of each power system can be placed closer together, thus increasing the high-frequency bypass capacitance significantly.
For detailed layout recommendations, see the Digital Isolator Design Guide application report.