JAJSGK0E November 2018 – July 2024 ISO7760-Q1 , ISO7761-Q1 , ISO7762-Q1 , ISO7763-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| DW-16 PACKAGE | ||||||
| IS | Safety input, output, or supply current (1) | RθJA = 60.3°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C, see Figure 6-1 | 377 | mA | ||
| RθJA = 60.3°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C, see Figure 6-1 | 576 | |||||
| RθJA = 60.3°C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C, see Figure 6-1 | 754 | |||||
| PS | Safety input, output, or total power (1) | RθJA = 60.3°C/W, TJ = 150°C, TA = 25°C, see Figure 6-1 | 2073 | mW | ||
| TS | Maximum safety temperature (1) | 150 | °C | |||
| DBQ-16 PACKAGE | ||||||
| IS | Safety input, output, or supply current (1) | RθJA = 86.5°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C, see Figure 6-2 | 263 | mA | ||
| RθJA = 86.5°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C, see Figure 6-2 | 401 | |||||
| RθJA = 86.5°C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C, see Figure 6-2 | 525 | |||||
| PS | Safety input, output, or total power (1) | RθJA = 86.5°C/W, TJ = 150°C, TA = 25°C, see Figure 6-2 | 1445 | mW | ||
| TS | Maximum safety temperature (1) | 150 | °C | |||