JAJSGK0E November 2018 – July 2024 ISO7760-Q1 , ISO7761-Q1 , ISO7762-Q1 , ISO7763-Q1
PRODUCTION DATA
| VDE | CSA | UL | CQC | TUV |
|---|---|---|---|---|
| Certified according to DIN EN IEC 60747-17 (VDE 0884-17) |
Certified according to IEC 62368-1 and IEC 60601-1 | Recognized under UL 1577 Component Recognition Program | Certified according to GB 4943.1 |
Certified according to EN 61010-1 and EN 62368-1 |
| Reinforced Insulation; Maximum transient isolation voltage, 8000 VPK (ISO7760 in DW- 16), 7071 VPK (ISO7761, ISO7762, ISO7763 in DW-16) and 4242 VPK (DBQ- 16); Maximum repetitive peak isolation voltage, 2121 VPK (DW-16) and 566 VPK (DBQ-16); Maximum surge isolation voltage, 12800 VPK (DW-16) and 10000 VPK (DBQ-16) |
Reinforced insulation per CSA 62368-1 and IEC 62368-1 800 VRMS (DW-16) and 370 VRMS (DBQ-16) maximum working voltage (pollution degree 2, material group I); DW-16: 2 MOPP (Means of Patient Protection) per CSA 60601-1 and IEC 60601-1, 250 VRMS maximum working voltage |
DW-16: Single protection, 5000 VRMS ; DBQ-16: Single protection, 3000 VRMS |
DW-16: Reinforced Insulation, Altitude ≤ 5000 m, Tropical Climate, 700 VRMS maximum working voltage; DBQ-16: Basic Insulation, Altitude ≤ 5000 m, Tropical Climate, 400 VRMS maximum working voltage |
5000 VRMS Reinforced insulation per EN 61010-1 up to working voltage of 600 VRMS (DW-16) and 300 VRMS (DBQ-16) 5000 VRMS Reinforced insulation per EN 62368-1 up to working voltage of 600 VRMS (DW-16) and 370 VRMS (DBQ-16) |
| Certificate number: 40040142 |
Master contract number: 220991 |
File number: E181974 | Certificate numbers: CQC15001121716 (DW) CQC18001199097 (DBQ) |
Client ID number: 77311 |