SLLSEO2B July 2015 – June 2016 ISO7830
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The ISO7830x device is a high-performance, triple-channel digital isolator with 5.7-kVRMS isolation voltage. The device comes with enable pin which can be used to put the outputs in high impedance for multi-master driving applications and reduce power consumption. The ISO7830x device uses single-ended CMOS-logic switching technology. The supply voltage range is from 2.25 V to 5.5 V for both supplies, VCC1 and VCC2. When designing with digital isolators, keep in mind that because of the single-ended design structure, digital isolators do not conform to any specific interface standard and are only intended for isolating single-ended CMOS or TTL digital signal lines. The isolator is typically placed between the data controller (that is, μC or UART), and a data converter or a line transceiver, regardless of the interface type or standard.
ISO7830F can be used with Texas Instruments' mixed signal micro-controller, gate driver, transformer driver and voltage regulator to create an isolated MOSFET/ IGBT drive circuit. Figure 20 shows an implementation of isolated dual channel gate driver
For this design example, use the parameters listed in Table 3.
PARAMETER | VALUE |
---|---|
Supply voltage | 2.25 to 5.5 V |
Decoupling capacitor between VCC1 and GND1 | 0.1 µF |
Decoupling capacitor from VCC2 and GND2 | 0.1 µF |
Unlike optocouplers, which require external components to improve performance, provide bias, or limit current, ISO7830x only requires two external bypass capacitors to operate.
The following typical eye diagram of the ISO7830x device indicates low jitter and wide open eye at the maximum data rate of 100 Mbps.