SLLSEP8B July 2015 – June 2016 ISO7831
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The ISO7831x device has an ON-OFF keying (OOK) modulation scheme to transmit the digital data across a silicon dioxide based isolation barrier. The transmitter sends a high frequency carrier across the barrier to represent one digital state and sends no signal to represent the other digital state. The receiver demodulates the signal after advanced signal conditioning and produces the output through a buffer stage. If the EN pin is low then the output goes to high impedance. The ISO7831x device also incorporates advanced circuit techniques to maximize the CMTI performance and minimize the radiated emissions because of the high frequency carrier and IO buffer switching. The conceptual block diagram of a digital capacitive isolator, Figure 17, shows a functional block diagram of a typical channel.
Figure 18 shows a conceptual detail of how the ON-OFF keying scheme works.
Table 1 provides an overview of the device features.
PART NUMBER | CHANNEL DIRECTION | RATED ISOLATION | MAXIMUM DATA RATE | DEFAULT OUTPUT |
---|---|---|---|---|
ISO7831 | 2 Forward, 1 Reverse
|
5700 VRMS / 8000 VPK(1) | 100 Mbps | High |
ISO7831F | 2 Forward, 1 Reverse
|
5700 VRMS / 8000 VPK(1) | 100 Mbps | Low |
Many applications in harsh industrial environment are sensitive to disturbances such as electrostatic discharge (ESD), electrical fast transient (EFT), surge and electromagnetic emissions. These electromagnetic disturbances are regulated by international standards such as IEC 61000-4-x and CISPR 22. Although system-level performance and reliability depends, to a large extent, on the application board design and layout, the ISO7831x device incorporates many chip-level design improvements for overall system robustness. Some of these improvements include:
Table 2 lists the ISO7831x functional modes.
VCCI | VCCO | INPUT (INx)(3) |
OUTPUT ENABLE (ENx) |
OUTPUT (OUTx) |
COMMENTS |
---|---|---|---|---|---|
PU | PU | H | H or open | H | Normal Operation: A channel output assumes the logic state of the input. |
L | H or open | L | |||
Open | H or open | Default | Default mode: When INx is open, the corresponding channel output goes to its default logic state. Default is High for ISO7831 and Low for ISO7831F. | ||
X | PU | X | L | Z | A low value of output enable causes the outputs to be high-impedance |
PD | PU | X | H or open | Default | Default mode: When VCCI is unpowered, a channel output assumes the logic state based on the selected default option. Default is High for ISO7831 and Low for ISO7831F.
When VCCI transitions from unpowered to powered-up, a channel output assumes the logic state of the input. When VCCI transitions from powered-up to unpowered, channel output assumes the selected default state. |
X | PD | X | X | Undetermined | When VCCO is unpowered, a channel output state is undetermined (2). When VCCO transitions from unpowered to powered-up, a channel output assumes the logic state of the input |