SLLSEJ0H October 2014 – March 2024 ISO7842
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
For digital circuit boards operating at less than 150Mbps, (or rise and fall times greater than 1 ns), and trace lengths of up to 10 inches, use standard FR-4 UL94V-0 printed circuit board. This PCB is preferred over cheaper alternatives because of lower dielectric losses at high frequencies, less moisture absorption, greater strength and stiffness, and the self-extinguishing flammability-characteristics.