Table 6-1 lists the device features.
Table 6-1 Device FeaturesPART NUMBER | CHANNEL DIRECTION | RATED ISOLATION | MAXIMUM DATA RATE | DEFAULT OUTPUT |
---|
ISO7842 | 2 Forward,
| 5700VRMS / 8000VPK (1) | 100Mbps | High |
2 Reverse |
ISO7842F | 2 Forward,
| 5700VRMS / 8000VPK (1) | 100Mbps | Low |
2 Reverse |
(1) See for detailed isolation ratings.