JAJSR64A September 2023 – December 2023 ISOM8110
PRODUCTION DATA
The following curves show ISOM8110 bandwidth performance over different loading conditions where VIN = 5 VDC + 2 VPK. See Figure 8-4 for setup details.
CIN = 5 pF | RIN = 2 kΩ | CL = 50 pF | RL = 100 Ω | VCC = 5 V |
CIN = 5 pF | RIN = 2 kΩ | CL = 50 pF | RL = 2 kΩ | VCC = 10 V |
CIN = 5 pF | RIN = 2 kΩ | CL = 50 pF | RL = 10 kΩ | VCC = 45 V |
CIN = 5 pF | RIN = 2 kΩ | CL = 50 pF | RL = 1 kΩ | VCC = 8 V |
CIN = 5 pF | RIN = 2 kΩ | CL = 50 pF | RL = 4.7 kΩ | VCC = 10 V |