SLLSFS9B September 2023 – August 2024 ISOM8110 , ISOM8111 , ISOM8112 , ISOM8113 , ISOM8115 , ISOM8116 , ISOM8117 , ISOM8118
PRODUCTION DATA
Table 8-1 lists the functional modes for the ISOM811x devices.
CTR1 | PART NUMBER | Input type |
---|---|---|
100% to 155% | ISOM8110 | DC |
ISOM8115 | Bidirectional DC | |
150% to 230% | ISOM8111 | DC |
ISOM8116 | Bidirectional DC | |
255% to 380% | ISOM8112 | DC |
ISOM8117 | Bidirectional DC | |
375% to 560% | ISOM8113 | DC |
ISOM8118 | Bidirectional DC |