SLLSFS9B September 2023 – August 2024 ISOM8110 , ISOM8111 , ISOM8112 , ISOM8113 , ISOM8115 , ISOM8116 , ISOM8117 , ISOM8118
PRODUCTION DATA
The ISOM811x devices are single-channel optocoupler-emulators with LED-emulator input and transistor output. The devices are footprint compatible and pin-to-pin upgrades for many traditional optocouplers, allowing enhancement to existing systems with no PCB redesign.
ISOM811x opto-emulators offer significant reliability and performance advantages compared to optocouplers, including high bandwidth, low turn-off delay, low power consumption, wider temperature ranges, flat CTR, and tight process controls resulting in small part-to-part skew. Since there is no aging effect or temperature variation to compensate for, the emulated LED input stage consumes less power than optocouplers.
ISOM811x devices are offered in small SOIC-4 packages with 2.54mm and 1.27mm pin pitchs, supporting a 3.75kVRMS isolation rating and DC (ISOM811[0-3]) and bidirectional DC (ISOM811[5-8]) input options. The high performance and reliability of ISOM811x enables these devices to be used in power supply feedback design, motor drives, I/O modules in industrial controllers, factory automation applications, and more.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(3) | BODY SIZE (NOM) |
---|---|---|---|
ISOM811x | SO-4 (DFG) | 7.0mm × 3.5mm | 4.8mm × 3.5mm |
SO-4 (DFH)(2) | 7.0mm × 2.7mm | 4.8mm × 2.7mm |