SLLSFZ4 June 2024 ISOM8600
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
INPUT | |||||||
VF | Input forward voltage | IF = IFT | 25°C | 0.9 | 1.1 | 1.3 | V |
–55°C to 125°C | 0.85 | 1.1 | 1.35 | ||||
IF = 5mA | 25°C | 1.1 | 1.3 | 1.5 | |||
–55°C to 125°C | 1.1 | 1.3 | 1.55 | ||||
IR | Input reverse current | VR = 5V | –55°C to 125°C | 10 | μA | ||
CIN | Input capacitance | f = 1MHz, VF = 0V | 25°C | 17 | 28 | pF | |
IFT | Input Trigger forward current; see Figure 7-3 | Io = 100mA (1), RON = 10Ω (2) | 25°C | 0.65 | 0.8 | mA | |
–55°C to 125°C | 0.65 | 1.2 | |||||
IFT,release | Release Trigger Current | IOFF = 1μA at 70V | –55°C to 125°C | 0.1 | mA | ||
VF, release | Release Trigger Voltage | IOFF = 1μA at 70V | –55°C to 125°C | 0.7 | V | ||
IF(ON) | Input on-state forward current | Io = 100mA, RON < 10Ω | 25°C | 0.8 | 20 | mA | |
Io = 100mA(1), RON < 15Ω | –55°C to 125°C | 1.2 | 20 | ||||
OUTPUT | |||||||
VOFF | Output Blocking voltage | IF = 0mA | –55°C to 125°C | 70 | V | ||
RON | Output on-state resistance; see Figure 7-3 | IF = IFT, Io = 20mA | 25°C | 6.5 | 9 | Ω | |
–55°C to 125°C | 6.5 | 12 | |||||
Output on-state resistance; see Figure 7-3 (1) | IF = IFT, Io = 100mA | 25°C | 7 | 10 | |||
–55°C to 125°C | 7 | 13 | |||||
IF = IFT, Io = 100mA, t<1s | 25°C | 7 | 10 | ||||
Output on-state resistance; see Figure 7-3 | IF = 3mA, Io = 20mA | 25°C | 5.5 | 7 | |||
–55°C to 125°C | 5.5 | 12 | |||||
Output on-state resistance; see Figure 7-3 (1) | IF = 3mA, Io = 100mA | 25°C | 6 | 7.5 | |||
–55°C to 125°C | 6 | 12 | |||||
IF = 3mA, Io = 100mA, t<1s | 25°C | 5 | 7 | ||||
COFF | Output off-state capacitance | IF = 0mA, VL = 60V, f = 1MHz | –55°C to 125°C | 6.5 | 8 | pF | |
ILEAK | Output off-state leakage; see Figure 7-2 | IF = 0mA, VOFF = 70V | 25°C | 250 | nA | ||
–55°C to 125°C | 1 | μA | |||||
RON FLAT | On-state resistance flatness | IF = 5mA | 25°C | 45 | 75 | mΩ | |
–55°C to 125°C | 45 | 115 | |||||
RON DRIFT | On-state resistance drift across temperature | IF = 3mA, Io = 40mA | –55°C to 125°C | 23 | 60 | mΩ/oC | |
BW | –3dB Bandwidth; see Figure 7-4 | IF = 5mA, RL = 50Ω | 25°C | 100 | MHz | ||
IL | Insertion Loss (LED On); see Figure 7-4 | IF = 5mA, RL = 50Ω, f = 1MHz | 25°C | -0.45 | dB | ||
OISO | Off-state Isolation; see Figure 7-5 | IF = 0mA , RL = 50Ω, f = 1MHz | 25°C | -45 | dB |