JAJSU29 March 2024 ISOUSB211-Q1
ADVANCE INFORMATION
The ISOUSB211-Q1 device supports CDP advertising on both downstream and upstream facing side according to Battery Charger standard BC 1.2. CDP advertizing is useful when isolating a host or hub, to indicate to the connected peripheral that the port is capable of supplying 1.5 A of current on VBUS. CDP advertising can be enabled by connecting the dowsnstream side CDPENZx pin to ground (active low).