JAJSU29 March 2024 ISOUSB211-Q1
ADVANCE INFORMATION
In the application example shown in Figure 8-6, ISOUSB211-Q1 is powered using USB VBUS on the connector side, and a local 3.3-V digital supply on the microcontroller side. No other external regulators or power supplies are used.
In this scenario, the total power consumption inside ISOUSB211-Q1 from both sides taken together is:
VBUS1 × IVBUS1 + VBUS1 × IVCC1 + V3P3V2 × I3P3V2 + V3P3V2 × IVCC2
Assuming 5.25 V as the maximum value of VBUS1, and 3.5 V as the maximum value of the 3.3-V local supply, the internal power dissipation is calculated as:
5.25 V×13.5 mA + 5.25 V×96 mA + 3.5 V×13.5 mA+3.5 V×96 mA = 960 mW.
Since the junction-to-air thermal resistance is 44.2°C/W, this power dissipation results in a 42.5°C internal temperature rise. Ambient temperature up to 107°C can be supported for this configuration.
This configuration offers the simplest implementation, but the ambient temperature supported is lower than other configurations.