JAJSU29 March 2024 ISOUSB211-Q1
ADVANCE INFORMATION
Function Table lists the functional modes for the ISOUSB211-Q1 device.
SIDE 1 SUPPLY VBUS1, V3P3V1 VCC1, V1P8V1(1) | BUS1 (UD+, UD-) | SIDE 2 SUPPLY VBUS2, V3P3V2 VCC2, V1P8V2 | BUS2 (DD+, DD-) | COMMENTS |
---|---|---|---|---|
Powered | Active | Powered | Active | When both sides are powered, the state-of the bus is reflected correctly from upstream to downstream and vice-versa. |
Powered | 15-kΩ PD | Powered | 15-kΩ PD | Disconnected state is presented on both upstream and downstream |
Powered | 15-kΩ PD | Unpowered | Z | If a side is not powered, the bus lines on that side are in high-impedance state. |
Unpowered | Z | Powered | 15-kΩ PD | |
Unpowered | Z | Unpowered | Undetermined |