JAJSU29 March 2024 ISOUSB211-Q1
ADVANCE INFORMATION
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VBUSx | VBUS input voltage (inclusive of any ripple) | 4.25 | 5 | 5.5 | V |
V3P3Vx | 3.3-V input supply voltage (inclusive of any ripple) | 3.0 | 3.3 | 3.6 | V |
VCCx | Input voltage to internal 1.8V LDO (inclusive of any ripple) | 2.4 | 3 | 5.5 | V |
V1P8Vx | 1.8-V input supply voltage (inclusive of any ripple) | 1.71 | 1.8 | 1.94 | V |
TA | Operating free-air temperature | –40 | 125 | °C | |
TJ | Junction temperature | –55 | 150 | °C |