JAJSU29 March 2024 ISOUSB211-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CHARACTERISTICS | ||||||
IVBUSx or IV3P3Vx | VBUS or V3P3V current consumption - High Speed (HS) mode | Receive side HS Active (240 MHz signal rate), EQxx = 00, RL = 45 Ω to ground on D+ and D- | 11.0 | 13.5 | mA | |
Transmit side HS Active (240 MHz signal rate), EQxx = 00, RL= 45 Ω to ground on D+ and D- | 10.5 | 13.5 | mA | |||
HS Idle State, EQxx = 00, RL = 45 Ω to ground on D+ and D- | 10.5 | 13.5 | mA | |||
IVBUSx or IV3P3Vx | VBUS or V3P3V current consumption - Full Speed (FS) and Low Speed (LS) modes | Receive side FS Active (6 MHz signal rate), Figure 7-9, CL = 50 pF | 12 | 15.3 | mA | |
Transmit side FS Active (6 MHz signal rate), Figure 7-9, CL = 50 pF | 9.5 | 13 | mA | |||
Receive side LS Active (750 kHz signal rate), Figure 7-10, CL = 450 pF | 11 | 13.5 | mA | |||
Transmit side LS Active (750 kHz signal rate), Figure 7-10, CL = 450 pF | 9.5 | 13 | mA | |||
FS/LS Idle State (US side or DS side) | 7.4 | 11 | mA | |||
IVBUSx or IV3P3Vx | VBUS or V3P3V current consumption - L1 Sleep mode | Upstream Facing side | 7.5 | 9.8 | mA | |
Downstream Facing side | 7.3 | 9.5 | mA | |||
IVBUSx or IV3P3Vx | VBUS or V3P3V current consumption - L2 Suspend mode | Upstream Facing side | 1.07 | 1.55 | mA | |
Downstream Facing side | 5.6 | 7.5 | mA | |||
IVBUSx or IV3P3Vx | VBUS or V3P3V current consumption - Not attached | Upstream Facing side | 6.2 | 8.5 | mA | |
Downstream Facing side | 6.2 | 8.9 | mA | |||
IVCCx or IV1P8Vx | IVCCx or IV1P8Vx current consumption - High Speed (HS) mode | Receive side HS Active (240 MHz signal rate), EQxx = 00, RL = 45 Ω to ground on D+ and D- | 80 | 96 | mA | |
Transmit side HS Active (240 MHz signal rate), EQxx = 00, RL = 45 Ω to ground on D+ and D- | 85 | 96 | mA | |||
HS Idle State, EQxx = 00, RL = 45 Ω to ground on D+ and D-. | 77 | 90 | mA | |||
IVCCx or IV1P8Vx | IVCCx or IV1P8Vx current consumption - Full Speed (FS) and Low Speed (LS) modes | Receive side FS Active (6 MHz signal rate), Figure 7-9, CL = 50 pF | 0.4 | 0.55 | mA | |
Transmit side FS Active (6 MHz signal rate), Figure 7-9, CL = 50 pF | 0.4 | 0.55 | mA | |||
Receive side LS Active (750 kHz signal rate), Figure 7-10, CL = 450 pF | 0.4 | 0.55 | mA | |||
Transmit side LS Active (750 kHz signal rate), Figure 7-10, CL = 450 pF | 0.4 | 0.55 | mA | |||
FS/LS Idle State | 0.4 | 0.55 | mA | |||
IVCCx or IV1P8Vx | IVCCx or IV1P8Vx current consumption - L1 Sleep mode | Upstream Facing side | 0.4 | 0.55 | mA | |
Downstream Facing side | 0.4 | 0.55 | mA | |||
IVCCx or IV1P8Vx | IVCCx or IV1P8Vx current consumption - L2 Suspend mode | Upstream Facing side | 0.4 | 0.55 | mA | |
Downstream Facing side | 0.4 | 0.55 | mA | |||
IVCCx or IV1P8Vx | IVCCx or IV1P8Vx current consumption - Not attached | Upstream Facing side | 0.4 | 0.55 | mA | |
Downstream Facing side | 0.4 | 0.55 | mA | |||
UV+(VBUSx) (1) | Under voltage threshold when supply voltage is rising, VBUS | 4.0 | V | |||
UV-(VBUSx) (1) | Under voltage threshold when supply voltage is falling, VBUS | 3.6 | V | |||
UVHYS(VBUSx)(1) | Under voltage threshold hysteresis, VBUS | 0.08 | V | |||
UV+(V3P3Vx) | Under voltage threshold when supply voltage is rising, V3P3V | 2.95 | V | |||
UV-(V3P3Vx) | Under voltage threshold when supply voltage is falling, V3P3V | 1.95 | V | |||
UVHYS(V3P3Vx) | Under voltage threshold hysteresis, V3P3V | 0.11 | V | |||
UV+(VCCx) (2) | Under voltage threshold when supply voltage is rising, VCC | 2.35 | V | |||
UV-(VCCx) (2) | Under voltage threshold when supply voltage is falling, VCC | 2 | V | |||
UVHYS(VCCx) (2) | Under voltage threshold hysteresis, VCC | 0.07 | V | |||
UV+(V1P8Vx) | Under voltage threshold when supply voltage is rising, V1P8V | 1.66 | V | |||
UV-(V1P8Vx) | Under voltage threshold when supply voltage is falling, V1P8V | 1.25 | V | |||
UVHYS(V1P8Vx) | Under voltage threshold hysteresis, V1P8V | 0.05 | V | |||
DIGITAL INPUTS | ||||||
VIH | High-level input voltage | 0.7 x V3PV3x | V | |||
VIL | Low-level input voltage | 0.3 x V3PV3x | V | |||
VIHYS | Input transition threshold hysteresis | 0.3 | V | |||
IIH | High-level input current | 1 | µA | |||
IIL | Low-level input current | 10 | µA | |||
DIGITAL OUTPUTS (V1OK, V2OK) | ||||||
VOH | High-level output voltage | IO = -3 mA for 3.0 V ≤ V3P3Vx ≤ 3.6 V | V3P3Vx - 0.2 | V | ||
VOL | Low-level output voltage | IO = 3 mA for 3.0 V ≤ V3P3Vx ≤ 3.6 V | 0.2 | V | ||
UDx, DDx, INPUT CAPACITANCE AND TERMINATION | ||||||
ZINP_xDx | Impedance to GND, no pull up/down | Vin=3.6 V, V3P3Vx=3.0 V, TJ < 125 ℃, USB 2.0 Spec Section 7.1.6 | 300 | kΩ | ||
CIO_xDx | Capacitance to GND | Measured with VNA at 240MHz, Driver Hi-Z | 10 | pF | ||
RPUI | Bus Pull up Resistor on Upstream Facing Port (idle) | USB 2.0 Spec Section 7.1.5 | 0.9 | 1.1 | 1.575 | kΩ |
RPUR | Bus Pull up Resistor on Upstream Facing Port (receiving) | USB 2.0 Spec Section 7.1.5 | 1.5 | 2.2 | 3 | kΩ |
RPD | Bus Pull-down Resistor on Downstream Facing Port | USB 2.0 Spec Section 7.1.5 | 14.25 | 19 | 24.8 | kΩ |
VTERM | Termination voltage for Upstream facing port pullup (RPU) | USB 2.0 Spec Section 7.1.5, measured on D+ or D-, pull up enabled on upstream port, external load disconnected. | 3 | 3.6 | V | |
VHSTERM | Termination voltage in high speed | USB 2.0 Spec Section 7.1.6.2, output voltage in high-speed idle state | –10 | 10 | mV | |
ZHSTERM | Driver Output Resistance (which also serves as high-speed termination) | (VOH= 0 to 600mV) USB 2.0 Spec Section 7.1.1.1 and Figure 7-5 | 40.5 | 45 | 49.5 | Ω |
UDx, DDx, INPUT LEVELS LS/FS | ||||||
VIH | High (driven) | USB 2.0 Spec Section 7.1.4 (measured at connector) | 2 | V | ||
VIHZ | High (floating) | USB 2.0 Spec Section 7.1.4 (Downstream port pull down, and upstream port pull-up resistors enabled). | 2.7 | 3.6 | V | |
VIL | Low | USB 2.0 Spec Section 7.1.4 | 0.8 | V | ||
VDI | Differential Input Sensitivity | |(xD+)-(xD-)|; USB 2.0 Spec Figure 7-19; (measured at connector) | 0.2 | V | ||
VCM | Common Mode Range | Includes VDI range; USB 2.0 Spec Figure 7-19; (measured at connector) | 0.8 | 2.5 | V | |
UDx, DDx, OUTPUT LEVELS LS/FS | ||||||
VOL | Low | USB 2.0 Spec Section 7.1.1, measured with RL of 0.9 kΩ to 3.6 V | 0 | 0.3 | V | |
VOH | High (Driven) | USB 2.0 Spec Section 7.1.1, measured with RL of 14.25 kΩ to GND | 2.8 | 3.6 | V | |
VOSE1 | SE1 | USB 2.0 Spec Section 7.1.1 | 0.8 | V | ||
ZFSTERM | Driver Series Output Resistance | USB 2.0 Spec Section 7.1.1 and Figure 7-4, measured during VOL or VOH | 28 | 44 | Ω | |
VCRS | Output Signal Crossover Voltage | USB 2.0 Spec Section 7.1.1 Figures 7-8, 7-9 and 7-10; Excluding the first transition from the Idle state | 1.3 | 2 | V | |
UDx, DDx, INPUT LEVELS HS | ||||||
VHSSQ | High-speed squelch/no-squelch detection threshold | USB 2.0 Spec Section 7.1.7.2, measured at 240MHz with increasing amplitude, VCM=-50mV to 500mV | 100 | 116 | 150 | mV |
VHSDSC | High-speed disconnect detection threshold HSDC typical values | USB 2.0 Spec Section 7.1.7.2, VCM = -50 mV to 500 mV | 525 | 575 | 625 | mV |
VCHIRP_TH | Chirp detection threshold | Chirp detection threshold, VCM = -50 mV to 500 mV | 70 | 215 | 365 | mV |
VHSRX | High-speed differential input signaling levels data sensitivity | Peak-to-peak at 240 MHz | 100 | mV | ||
VHSCM | High-speed data signaling common mode voltage range | USB 2.0 Spec Section 7.1.4.2 | –50 | 200 | 500 | mV |
UDx, DDx, OUTPUT LEVELS HS | ||||||
VHSOH | High-speed data signaling high | USB 2.0 Spec Section 7.1.7.2, EQxx = 00, Test load: 45 Ω to GND on D+, D- | 360 | 400 | 440 | mV |
VHSOL | High-speed data signaling low | USB 2.0 Spec Section 7.1.7.2, EQxx = 00, Test load: 45 Ω to GND on D+, D- | –10 | 10 | mV | |
VHSOI | High-speed data signaling idle, driver is off termination is on (measured single ended) | USB 2.0 Spec Section 7.1.7.2, EQxx = 00, Test load: 45 Ω to GND on D+, D- | –10 | 10 | mV | |
VCHIRPJ | Chirp J level (differential voltage) | USB 2.0 Spec Section 7.1.7.2, EQxx = 00, Test load: 45 Ω to GND on D+, D-, 2.2 kΩ pull-up to 3.3 V on D+ | 700 | 850 | 1100 | mV |
VCHIRPK | Chirp K level (differential voltage) | USB 2.0 Spec Section 7.1.7.2, EQxx = 00, Test load: 45 Ω to GND on D+, D-, 2.2 kΩ pull-up to 3.3 V on D+ | –900 | –750 | –500 | mV |
U2_TXCM | High-speed TX DC Common Mode | Test load: 45 Ω to GND on D+, D- | –50 | 200 | 500 | mV |
EQUALIZATION AND PRE-EMPHASIS | ||||||
EQHS | High-speed RX Equalization | EQ1=low, EQ0=low, 240MHz | -0.24 | 0.46 | 0.75 | dB |
EQHS | High-speed RX Equalization | EQ1=low, EQ0=float, 240MHz | 0.27 | 0.98 | 1.5 | dB |
EQHS | High-speed RX Equalization | EQ1=low, EQ0=high, 240MHz | 0.70 | 1.50 | 2.2 | dB |
EQHS | High-speed RX Equalization | EQ1=float, EQ0=low, 240MHz | 1.04 | 2.00 | 2.81 | dB |
EQHS | High-speed RX Equalization | EQ1=float, EQ0=float, 240MHz | 1.45 | 2.68 | 3.8 | dB |
EQHS | High-speed RX Equalization | EQ1=float, EQ0=high, 240MHz | 1.73 | 3.09 | 4.4 | dB |
EQHS | High-speed RX Equalization | EQ1=high, EQ0=low, 240MHz | 2.00 | 3.46 | 4.7 | dB |
EQHS | High-speed RX Equalization | EQ1=high, EQ0=float, 240MHz | 2.25 | 3.80 | 5.1 | dB |
EQHS | High-speed RX Equalization | EQ1=high, EQ0=high, 240MHz | 2.25 | 3.80 | 5.1 | dB |
PEHS | High-speed TX Pre-emphasis | EQ1=low, EQ0=low, 240MHz | 0.25 | 0.48 | 0.75 | dB |
PEHS | High-speed TX Pre-emphasis | EQ1=low, EQ0=float, 240MHz | 0.62 | 0.9 | 1.2 | dB |
PEHS | High-speed TX Pre-emphasis | EQ1=low, EQ0=high, 240MHz | 0.89 | 1.36 | 1.5 | dB |
PEHS | High-speed TX Pre-emphasis | EQ1=float, EQ0=low, 240MHz | 1.4 | 1.7 | 2.0 | dB |
PEHS | High-speed TX Pre-emphasis | EQ1=float, EQ0=float, 240MHz | 1.7 | 2.1 | 2.5 | dB |
PEHS | High-speed TX Pre-emphasis | EQ1=float, EQ0=high, 240MHz | 2.1 | 2.5 | 2.9 | dB |
PEHS | High-speed TX Pre-emphasis | EQ1=high, EQ0=low, 240MHz | 2.7 | 3.2 | 3.7 | dB |
PEHS | High-speed TX Pre-emphasis | EQ1=high, EQ0=float, 240MHz | 3.4 | 4.0 | 4.6 | dB |
PEHS | High-speed TX Pre-emphasis | EQ1=high, EQ0=high, 240MHz | 3.4 | 4.0 | 4.6 | dB |
CDP | ||||||
VDM_SRC | VDM_SRC Voltage | Load Current in the range of 0 to 250 uA | 0.5 | 0.7 | V | |
IDP_SINK | IDP_SINK (D+) | D+ Voltage = 0 V to 0.7 V | 25 | 175 | μA | |
VDAT_REF+ | VDAT_REF comparator rising threshold | 300 | 400 | mV | ||
VDAT_REF- | VDAT_REF comparator falling threshold | 275 | 385 | mV | ||
THERMAL SHUTDOWN | ||||||
TSD+ | Thermal shutdown turn-on temperature | 160 | 170 | 180 | °C | |
TSD- | Thermal shutdown turn-off temperature | 150 | 160 | 170 | °C | |
TSDHYS | Thermal shutdown hysteresis | 10 | °C |