JAJSJQ9C September 2021 – April 2022 ISOW7740 , ISOW7741 , ISOW7742 , ISOW7743 , ISOW7744
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay time | See Figure 8-1 | 7.5 | 12 | 18 | ns | |
PWD | Pulse width distortion(1) |tPHL – tPLH| | 0.36 | 5.1 | ns | |||
ENIO_tPLH, ENIO_tPHL | ENIO propagation delay time (opposite side) | See Figure 8-2 | 225 | 478 | ns | ||
tsk(o) | Channel-to-channel output skew time(2) | Same-direction channels | 4.1 | ns | |||
tsk(pp) | Part-to-part skew time(3) | 6 | ns | ||||
tr | Output signal rise time | See Figure 8-1 | 2 | 3.26 | ns | ||
tf | Output signal fall time | 1.8 | 3.2 | ns | |||
tPHZ | Channel disable propagation delay, high-to-high impedance output | See Figure 8-2 | 237 | 326 | ns | ||
tPLZ | Channel disable propagation delay, low-to-high impedance output | 236 | 325 | ns | |||
tPZH | Channel enable propagation delay, high impedance-to-high output for ISOW774x | 228 | 360 | ns | |||
Channel enable propagation delay, high impedance-to-high output for ISOW774x with F suffix | 228 | 360 | ns | ||||
tPZL | Channel enable propagation delay, high impedance-to-low output for ISOW774x | 227 | 350 | ns | |||
Channel enable propagation delay, high impedance-to-low output for ISOW774x with F suffix | 227 | 350 | ns | ||||
tDO | Default output delay time from input power loss | Measured from the time VIO or VISOIN goes below 1.6 V at 10 mV/ns. See Figure 8-3 | 0.1 | 0.3 | μs | ||
tie | Time interval error | 216 – 1 PRBS data at 100 Mbps | 0.7 | ns |