JAJSIK2B february 2020 – december 2020 ISOW7841A-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PD | Maximum power dissipation (both sides) | VCC = 5.5 V, IISO = 110 mA, TJ = 150°C, TA ≤ 80°C, CL = 15 pF, input a 50-MHz 50% duty-cycle square wave | 1.02 | W | ||
PD1 | Maximum power dissipation (side-1) | 0.51 | W | |||
PD2 | Maximum power dissipation (side-2) | 0.51 | W |