JAJSET7C May 2017 – October 2018 IWR1443
PRODUCTION DATA.
IWR1443は、FMCWレーダー・テクノロジを採用した統合型シングルチップ・ミリ波センサであり、最高4GHzの連続チャープにより76~81GHz帯で動作可能です。TIの低消費電力45nm RFCMOSプロセスで製造されるこのソリューションは、超小型のフォームファクタで、かつてないレベルの統合を実現しています。IWR1443は、ビル・オートメーション、ファクトリ・オートメーション、ドローン、マテリアル・ハンドリング、交通監視、サーベイランスといった産業アプリケーションにおける、低消費電力で自己監視機能を備えた、超高精度の産業用レーダー・システムに最適なソリューションです。
自己完結型のシングルチップ・ソリューションであることから、76~81GHz帯のミリ波センサを簡単に実装できます。PLLおよびA/Dコンバータを内蔵する3TX/4RXシステムのモノリシック実装を実現しています。複素FFTおよびCFAR検出をサポートする、完全に構成可能なハードウェア・アクセラレータも搭載しています。また、2つのARM R4Fプロセッサ・サブシステムを搭載しており、一方のプロセッサ・システムはマスタ制御と追加アルゴリズム用、もう一方のプロセッサ・サブシステムはフロントエンドの構成、制御、較正用となります。プログラミング・モデルを変更するだけで、さまざまなセンサを実装でき、マルチモード・センサの実装においては動的再構成にも対応します。また、リファレンス・ハードウェア・デザイン、ソフトウェア・ドライバ、サンプル構成、APIガイド、トレーニング、ユーザー・マニュアルを含む、完全なプラットフォーム・ソリューションとして供給されます。