JAJSE44B May 2017 – April 2018 IWR1642
PRODUCTION DATA.
The Multibuffer RAM is comprised of 256 buffers. Each entry in the Multibuffer RAM consists of 4 parts: a 16-bit transmit field, a 16-bit receive field, a 16-bit control field and a 16-bit status field. The Multibuffer RAM can be partitioned into multiple transfer group with variable number of buffers each.
Table 5-8 to Table 5-11 assume the operating conditions stated in Table 5-7.