JAJSRC0 May 2023 IWR1843AOP
PRODUCTION DATA
PARAMETER | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
Receiver | Effective isotropic noise figure(1) | 10 | dB | |||
IF bandwidth(2) | 10 | MHz | ||||
ADC sampling rate (real) | 25 | Msps | ||||
ADC sampling rate (complex 1x) | 12.5 | Msps | ||||
ADC resolution | 12 | Bits | ||||
Idle Channel Spurs | –90 | dBFS | ||||
Transmitter | Single transmitter effective isotropic radiated power (EIRP) | 16 | dBm | |||
Antenna | Receiver antenna 8dB beamwidth | ±60 | deg | |||
Transmitter antenna 6dB beamwidth | ±60 | deg | ||||
Clock subsystem | Frequency range | 76 | 81 | GHz | ||
Ramp rate | 100 | MHz/µs | ||||
Phase noise at 1-MHz offset | 76 to 77 GHz | –95 | dBc/Hz | |||
77 to 81 GHz | –93 |
Available HPF Corner Frequencies (kHz) | |
HPF1 | HPF2 |
175, 235, 350, 700 | 350, 700, 1400, 2800 |