For information about other devices in this family of products or related products see the links that follow.
mmWave SensorsTI’s mmWave sensors rapidly and accurately sense range, angle and velocity with less power using
the smallest footprint mmWave sensor portfolio for
industrial applications.
mmWave
IWR
The Texas Instruments IWRxxxx family of mmWave Sensors are highly integrated
and built on RFCMOS technology operating in 76- to 81-GHz or 60- to 64-GHz
frequency band. The devices have a closed-loop PLL for precise and linear
chirp synthesis, includes a built-in radio processor (BIST) for RF
calibration and safety monitoring. The devices have a very small-form
factor, low power consumption, and are highly accurate. Industrial
applications from long range to ultra short range can be realized using
these devices.