JAJSUK0 May 2024 IWR2944
PRODUCTION DATA
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Low Power Receiver (LP-RX) | |||||
VIL(1) | Logic 0 input threshold | 550 | mV | ||
VIH(2) | Logic 1 input threshold | 880 | mV | ||
VHYST | Input Hysteresis | 25 | mV | ||
High Speed Receiver (HS-RX) | |||||
VIDTH | Differential input high threshold | 70 | mV | ||
VIDTL | Differential input low threshold | -70 | mV | ||
VIDMAX | Maximum differential input voltage | 270 | mV | ||
VILHS | Single-ended input low voltage | -40 | mV | ||
VIHHS | Single-ended input high voltage | 460 | mV | ||
VCMRXDC | Common-mode voltage | 70 | 330 | mV | |
ΔVCMRX(HF) | Common-mode interference beyond 450 MHz | 200 | mVPP | ||
ΔVCMRX(LF) | Common mode interference 50MHz – 450MHz | -50 | 50 | mVPP | |
HS DATA-CLOCK Timing Specification(3)(5) | |||||
UIINST | Data/Clock Unit Interval | 1.11 | ns | ||
TSETUP | Data to Clock setup time | 166 | ps | ||
THOLD | Clock to Data hold time | 166 | ps | ||
TR, , TF(4) | Rise/Fall Times | 166 | 0.4*UIINST | ps |