JAJSUK0 May 2024 IWR2944
PRODUCTION DATA
FUNCTION | IWR2944 | IWR6843 | IWR6843AOP | IWR1843 | IWR1843AOP | IWRL6432 | IWR2243 | |
---|---|---|---|---|---|---|---|---|
Antenna on Package (AOP) | - | - | Yes | - | Yes | - | - | |
Number of receivers | 4 | 4 | 4 | 4 | 4 | 3 | 4 | |
Number of transmitters | 4 | 3(1) | 3(1) | 3(1) | 3(1) | 2 | 3(1) | |
On-chip memory | 4MB | 1.75MB | 1.75MB | 2MB | 2MB | 1MB | - | |
Max I/F (Intermediate Frequency) (MHz) | 15 | 10 | 10 | 10 | 10 | 5 | 20 | |
Max real/complex 2x sampling rate (Msps) | 37.5 (2) | 25 | 25 | 25 | 25 | 12.5 | 45 | |
Max complex 1x sampling rate (Msps) | —(2) | 12.5 | 12.5 | 12.5 | 12.5 | - | 22.5 | |
Safety and Security(3) | ||||||||
Functional safety compliance | SIL-2 Targeted | SIL-2 | SIL-2 | SIL-2 | SIL-2 Targeted | SIL-2 Targeted | SIL-2 | |
Device Security(4) | Yes | Yes | Yes | Yes | Yes | - | - | |
Processor | ||||||||
MCU | R5F | R4F | R4F | R4F | R4F | M4F | — | |
DSP (C6xx) | Yes(5) | Yes | Yes | Yes | Yes | - | — | |
Hardware accelerator | Yes(6) | Yes | Yes | Yes | Yes | Yes | — | |
Hardware Security Module (HSM) (7) | Yes | - | - | - | - | - | — | |
Security Accelerators (7) | Yes | - | - | - | - | - | — | |
Peripherals | ||||||||
Serial Peripheral Interface (SPI) ports | 2 | 2 | 2 | 2 | 2 | 2 | 1 | |
Quad Serial Peripheral Interface (QSPI) | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |
LVDS/Debug | Yes | Yes | Yes | Yes | Yes | - | Yes | |
Aurora LVDS | Yes | - | - | - | - | - | — | |
Ethernet Interface | Yes | - | - | - | - | - | — | |
Inter-Integrated Circuit (I2C) interface | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
Controller Area Network (DCAN) interface | — | - | - | 1 | 1 | - | — | |
CAN FD | 2 | 2 | 2 | 1 | 2 | - | — | |
Trace | Yes | Yes | Yes | Yes | Yes | - | — | |
ePWM | Yes | Yes | Yes | Yes | Yes | Yes | — | |
DMM Interface | Yes | Yes | Yes | Yes | Yes | - | — | |
GPADC | Yes(8) | Yes | Yes | Yes | Yes | Yes | Yes | |
CSI2 TX | — | - | - | - | - | - | Yes | |
CSI2 RX (9) | Yes | - | - | - | - | - | — | |
Cascade (20GHz sync) | — | - | - | - | - | - | Yes | |
JTAG | Yes | Yes | Yes | Yes | Yes | Yes | — | |
Per chirp configurable Tx phase shifter | Yes | Yes | Yes | Yes | Yes | BPM Only | Yes | |
Product status(10) | PRODUCT PREVIEW
(PP), ADVANCE INFORMATION (AI), or PRODUCTION DATA (PD) |
PD | PD | PD | PD | PD | PD | PD |