THERMAL METRICS(1) | °C/W(2)(3) |
---|
RΘJC | Junction-to-case | 5 |
RΘJB | Junction-to-board | 5.9 |
RΘJA | Junction-to-free air | 21.6 |
RΘJMA | Junction-to-moving air | 15.3(4) |
PsiJT | Junction-to-package top | 0.69 |
PsiJB | Junction-to-board | 5.8 |
(2) °C/W = degrees Celsius per watt.
(3) These values are based on a JEDEC-defined 2S2P system (with the
exception of the Theta JC [RΘ
JC] value, which is based on a
JEDEC-defined 1S0P system) and will change based on environment as well as
application. For more information, see these EIA/JEDEC standards:
- JESD51-2, Integrated
Circuits Thermal Test Method Environmental Conditions - Natural
Convection (Still Air)
- JESD51-3, Low
Effective Thermal Conductivity Test Board for Leaded Surface Mount
Packages
- JESD51-7, High
Effective Thermal Conductivity Test Board for Leaded Surface Mount
Packages
- JESD51-9, Test Boards
for Area Array Surface Mount Package Thermal Measurements
(4) Air flow = 1 m/s