5 Revision History
Changes from May 1, 2021 to July 20, 2022 (from Revision A (April 2021) to Revision B (July 2022))
- (特長):機能安全準拠認証資料と関連する詳細を更新、デバイスのセキュリティに関する追加情報を更新。Go
- (製品情報): IWR6843AOP デバイスの機能安全準拠 OPN を更新Go
- (概要): 「概要」を更新 / 変更して、デバイス・サブシステムの詳細を追加。Go
-
(Device Comparison): Removed a row on Functional-Safety
compliance and instead added a table-note for this and LVDS Interface;
Additional information on Device security addedGo
- Updated/Changed Pin Attributes (ABL0161 Package) to match the AWR1642
deviceGo
- Updated/Changed all instances of "CAN_FD_tx" to "Reserved" in Pin Attributes
(ABL0161 Package)Go
- Updated/Changed all instances of "CAN_FD_rx" to "Reserved" in Pin Attributes
(ABL0161 Package)Go
- Added two register tables after Pin AttributesGo
- Updated/Changed PAD IO Control RegistersGo
- Removed External Clock Electrical Characteristics tableGo
- Updated/Changed External Clock Mode Specifications table to match AWR16Go
-
(Table. External Clock Mode Specifications): Revised
frequency tolerance specs from +/-50 to +/-100 ppmGo
- Peripheral Description: Added "The SPI uses a MibSPI Protocol by TI" to MibSPI peripheral descriptionGo
-
(QSPI Timings):Updated/Changed Setup Time from 7.3us to 5us
and Hold Time from 1.5us to 1us for QSPI TimingsGo
-
(QSPI Timings): Updated/Changed Delay time, sclk falling
edge to d[1] transition i.e. [Q6, Q9] from -3.5us to -2.5us (Min) and
7us to 4us (Max) in QSPI Switching CharacteristicsGo
- Updated/Changed Host Interrupt bullet in Host InterfaceGo
- Updated/changed "CAN" to "CAN-FD"Go
-
(Monitoring and Diagnostic Mechanisms): Updated/Changed table
header and description to reflect Functional Safety-Compliance; added a note for
reference to safety related collateral Go
-
(Monitoring and Diagnostic Mechanisms): Updated/Changed table
header and description to reflect Functional Safety-Compliance; added a note for
reference to safety related collateral Go