JAJSJ45B April 2020 – July 2022 IWR6843AOP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Development Tools
EVM Schematic Drawing, Assembly Drawing, and Bill of Materials
A set of files in zip format to refer to Reference EVM Schematics, Assembly Drawings, and the Bill of Materials (BOM).
Checklist for Schematic Review, Layout Review, Bringup/Wakeup
A set of steps in a spreadsheet format. Specific EVM Schematic Review, Layout Review, and Bringup/Wakeup Checklist notes to apply to customer engineering.
EVM Design Files
A set of design files, in zip format, of the reference EVM developed in the Altium tool for the PCB.
Software Tools
Code Composer Studio™ (CCS) Integrated Development Environment (IDE)
Code Composer Studio is an integrated development environment (IDE) that supports TI's Microcontroller and Embedded Processors portfolio. Code Composer Studio comprises a suite of tools used to develop and debug embedded applications. It includes an optimizing C/C++ compiler, source code editor, project build environment, debugger, profiler, and many other features. The intuitive IDE provides a single user interface taking the user through each step of the application development flow. Familiar tools and interfaces allow users to get started faster than ever before. Code Composer Studio combines the advantages of the Eclipse software framework with advanced embedded debug capabilities from TI resulting in a compelling feature-rich development environment for embedded developers.
UniFlash Standalone Flash Tool
UniFlash is a standalone tool used to program on-chip flash memory through a GUI, command line, or scripting interface.