JAJSQU8A July 2023 – June 2024 IWRL1432
PRODUCTION DATA
SIGNAL NAME | PIN TYPE | DESCRIPTION | BGA PIN |
---|---|---|---|
GPIO_0 | IO | General Purpose Input/Output | B12 |
GPIO_1 | IO | General Purpose Input/Output | C11 |
GPIO_2 | IO | General Purpose Input/Output | H10 |
GPIO_3 | IO | General Purpose Input/Output | J11 |
GPIO_4 | IO | General Purpose Input/Output | K11 |
GPIO_5 | IO | General Purpose Input/Output | J10 |
GPIO_6 | IO | General Purpose Input/Output | L11 |
GPIO_7 | IO | General Purpose Input/Output | M10 |