JAJSPG2A December 2022 – March 2024 IWRL6432
PRODUCTION DATA
Table 7-11 and Table 7-12 lists the typical power consumption for each power save modes in different power topologies and antenna configurations for a nominal device at 25C ambient temperature and nominal voltage conditions.
Power Mode | Power Consumption (mW) | ||
---|---|---|---|
Power Optimized Mode | BOM Optimized Mode | ||
Active (2TX, 3RX) |
Sampling: 12.5 MSps, Start freq = 60GHz BW = 2GHz RX gain = 30dB TX back off = 0dB |
960 | 1290 |
Active (2TX, 2RX) | 870 | 1180 | |
Active (1TX, 2RX) |
720 |
950 | |
Active (1TX, 1RX) | 690 | 910 | |
Processing | Major motion SDK OOB chain is used for measurement. | 80 | 120 |
Idle |
APPSS CM4 = 20MHz, FECSS, HWA powered off, SPI active |
11.2 | 19.0 |
Deep sleep |
Memory Retained = 114KB |
0.66 | 0.67 |
Power Mode | Power Consumption (mW) | ||
---|---|---|---|
Power Optimized Mode | BOM Optimized Mode | ||
Active (2TX, 3RX) |
Sampling: 12.5 MSps, Start freq = 60GHz BW = 2GHz RX gain = 30dB TX back off = 0dB |
960 | 1290 |
Active (2TX, 2RX) | 870 | 1180 | |
Active (1TX, 2RX) |
720 |
950 | |
Active (1TX, 1RX) | 690 | 910 | |
Processing | Major motion SDK OOB chain is used for measurement. | 80 | 120 |
Idle | APPSS CM4 = 20MHz, FECSS, HWA powered off, SPI active | 10.9 | 18.6 |
Deep Sleep |
Memory Retained = 114KB |
0.48 | 0.48 |
Parameter | Condition | Typical (mW) | |
---|---|---|---|
Average Power Consumption (Presence Detection -Major Motion) | RF Front End
Configuration : 1TX, 1RX ADC Sampling Rate = 12.5Msps Ramp End time = 25us Chirp Idle Time = 6us Chirp Slope = 35MHz/us Number of chirps per burst = 10 Burst Periodicity = 300us Number of bursts per frame = 1 Device configured to go to deep sleep state after active operation. Memory Retained in deep sleep = 114KB |
1Hz Update Rate | 1.2 |