JAJSPG2A December 2022 – March 2024 IWRL6432
PRODUCTION DATA
SIGNAL NAME | DESCRIPTION | PIN TYPE | BGA PIN |
---|---|---|---|
MCU_CLKOUT | MCU clock output | O | K11, M10 |
PMIC_CLKOUT | PMIC
clock output. This also serves as a Sense On Power Line. Impacts boot mode SOP1. |
O | H11 |
RTC_CLK_IN | RTC
clock input This is used as wakeup source for exiting from deep sleep. For more details, refer to the Technical Reference Manual |
I | B8, E12, H10, K11, L11 |