JAJSPG2A December 2022 – March 2024 IWRL6432
PRODUCTION DATA
The following table compares the features of radar devices.
FUNCTION | IWRL1432 | IWR6843AOP(1) | IWR6843(1) | IWR1843AOP | IWR1843(1) | IWR1642 | IWR1443 | |||
---|---|---|---|---|---|---|---|---|---|---|
Antenna on Package (AOP) | - | - | Yes | - | - | Yes | - | - | ||
Number of receivers |
3 |
3 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | |
Number of transmitters | 2 | 2 | 3(2) | 3(2) | 3(2) | 3(2) | 3(2) | 2 | 3 | |
RF frequency range |
57 to 64GHz |
76 to 81GHz | 60 to 64 GHz | 60 to 64 GHz | 60 to 64GHz | 76 to 81GHz | 76 to 81 GHz | 76 to 81 GHz | 76 to 81 GHz | |
On-chip memory |
1MB |
1MB | 1.75MB | 1.75MB | 1.4MB | 2MB | 2MB | 1.5MB | 576KB | |
Max I/F (Intermediate Frequency) (MHz) |
5 |
5 | 10 | 10 | 10 | 10 | 10 | 5 | 15 | |
Max real sampling rate (Msps) |
12.5 |
12.5 | 25 | 25 | 25 | 25 | 25 | 12.5 | 37.5 | |
Max complex sampling rate (Msps) | - | - | 12.5 | 12.5 | 12.5 | 12.5 | 12.5 | 6.25 | 18.75 | |
Safety and Security | ||||||||||
Functional Safety -Compliance | SIL-2 Targeted | SIL-2 Targeted(3) | SIL-2 | SIL-2 | - | SIL-2 Targeted(3) | SIL-2 | - | - | |
Device Security(4) | - | - | Yes | Yes | Yes | Yes | Yes | Yes | - | |
Processors | ||||||||||
MCU | M4F | M4F | R4F | R4F | R4F | R4F | R4F | R4F | R4F | |
DSP | - | - | C674x | C674x | - | C674x | C674x | C674x | - | |
HWA | Yes | Yes | Yes | Yes | Yes | Yes | Yes | - | Yes | |
Peripherals | ||||||||||
Serial Peripheral Interface (SPI) ports | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 1 | |
Quad Serial Peripheral Interface (QSPI) | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |
Inter-Integrated Circuit (I2C) interface | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
Controller Area Network (DCAN) interface | - | - | - | - | - | Yes | Yes | Yes | Yes | |
Controller Area Network (CAN-FD) interface | Yes | Yes | Yes | Yes | Yes | Yes | Yes | - | - | |
Trace | - | - | Yes | Yes | - | Yes | Yes | Yes | - | |
PWM | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | - | |
DMM Interface |
- | - | Yes | Yes | Yes | Yes | Yes | Yes | - | |
Hardware In Loop (HIL/DMM) | - | - | Yes | Yes | Yes | Yes | Yes | Yes | - | |
GPADC | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |
ADC Raw Data Capture | RDIF | RDIF | LVDS | LVDS | LVDS | LVDS | LVDS | LVDS | LVDS | |
UART | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | |
1V bypass mode | N/A | N/A | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |
JTAG | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |
Number of TX that can be used simultaneously | 2 | 2 | 3 | 3 | 3 | 3 | 3 | 2 | 2 | |
Per Chirp configurable TX phase shifter | BPM only | BPM only | Yes(5) | Yes(5) | Yes(5) | Yes(5) | Yes(5) | BPM only | BPM only | |
Product status | Product Preview (PP), Advance Information (AI), or Production Data (PD) | PD(6) | AI | PD(6) | PD(6) | PD(6) | PD(6) | PD(6) | PD(6) | PD(6) |