JAJSPG2A December 2022 – March 2024 IWRL6432
PRODUCTION DATA
Ball name: VDDA_10RF
Min | Typ | Max | Unit | ||
---|---|---|---|---|---|
Recommended value(s) of C | C1 | 4.9 | 10.0 | 11.0 | uF |
C2 | 1.3 | 2.2 | 2.4 | uF | |
Allowed output parasitic inductance | Ball to 1st Capacitor lead (LT1) | 0.3 | 0.3 | 0.6 | nH |
Along 1st Capacitor (ESL1 + LT2) | 0.3 | 1.0 | |||
Between two Capacitor leads (LTC2C) | 0.1 | 0.3 | |||
Along the 2nd Capacitor (ESL2 + LT3) | 0.3 | 1.0 | |||
Allowed output parasitic resistance | Ball to 1st Capacitor lead (RT1) | 1 | 5 | mOhm | |
Along 1st Capacitor (ESR1 + RT2) | 15 | 25 | |||
Between two Capacitor leads (RTC2C) | 1 | 5 | |||
Along the 2nd Capacitor (ESR2 + RT3) | 15 | 25 |