SWRS323 November 2023 – April 2024 IWRL6432AOP
ADVANCE INFORMATION
The following table compares the features of radar devices.
FUNCTION | IWRL6432 | IWR6843AOP(1) | IWR6843(1) | |||
---|---|---|---|---|---|---|
Antenna on Package (AOP) | Yes | - | Yes | - | - | - |
Number of receivers |
3 |
3 |
4 | 4 | 4 | 3 |
Number of transmitters | 2 | 2 | 3(2) | 3(2) | 3(2) | 2 |
RF frequency range |
57 to 64GHz |
57 to 64GHz |
60 to 64 GHz | 60 to 64 GHz | 60 to 64GHz | 76 to 81 GHz |
On-chip memory |
1MB |
1MB |
1.75MB | 1.75MB | 1.4MB | 1MB |
Max I/F (Intermediate Frequency) (MHz) |
5 |
5 |
10 | 10 | 10 | 5 |
Max real sampling rate (Msps) |
12.5 |
12.5 |
25 | 25 | 25 | 12.5 |
Max complex sampling rate (Msps) | - | - | 12.5 | 12.5 | 12.5 | - |
Safety and Security | ||||||
Functional Safety -Compliance | SIL-2 Targeted(3) | SIL-2 Targeted(3) | SIL-2 | SIL-2 | - | SIL-2 Targeted(3) |
Device Security(4) | - | - | Yes | Yes | Yes | - |
Processors | ||||||
MCU | M4F | M4F | R4F | R4F | R4F | M4F |
DSP | - | - | C674x | C674x | - | - |
HWA | Yes | Yes | Yes | Yes | Yes | Yes |
Peripherals | ||||||
Serial Peripheral Interface (SPI) ports | 2 | 2 | 2 | 2 | 2 | 2 |
Quad Serial Peripheral Interface (QSPI) | Yes | Yes | Yes | Yes | Yes | Yes |
Inter-Integrated Circuit (I2C) interface | 1 | 1 | 1 | 1 | 1 | 1 |
Controller Area Network (DCAN) interface | - | - | - | - | - | - |
Controller Area Network (CAN-FD) interface | Yes | Yes | Yes | Yes | Yes | Yes |
Trace | - | - | Yes | Yes | - | - |
PWM | Yes | Yes | Yes | Yes | Yes | Yes |
DMM Interface |
- | - | Yes | Yes | Yes | - |
Hardware In Loop (HIL/DMM) | - | - | Yes | Yes | Yes | - |
GPADC | Yes | Yes | Yes | Yes | Yes | Yes |
ADC Raw Data Capture | RDIF | RDIF | LVDS | LVDS | LVDS | RDIF |
UART | 2 | 2 | 2 | 2 | 2 | 2 |
1V bypass mode | N/A | N/A | Yes | Yes | Yes | N/A |
JTAG | Yes | Yes | Yes | Yes | Yes | Yes |
Number of TX that can be used simultaneously | 1 | 2 | 3 | 3 | 3 | 2 |
Per Chirp configurable TX phase shifter | - | BPM only | Yes(5) | Yes(5) | Yes(5) | BPM only |
Package Variant | Under- Mount | FCCSP | Under- Mount | FCCSP | FCCSP | FCCSP |
Product Preview (PP), Advance Information (AI), or Production Data (PD) | AI | PD(6) | PD(6) | PD(6) | PD(6) | AI |