SWRS311 December 2024 IWRL6432W
PRODUCTION DATA
SIGNAL NAME | DESCRIPTION | PIN TYPE | WCSP PIN |
---|---|---|---|
CLKM | XTAL CLKM pin | A | C1 |
CLKP | XTAL CLKP pin | A | D1 |
GPADC1 | GPADC input 1 | A | K5 |
GPADC2 | GPADC input 2 | A | J5 |
NRESET | NRESET input | A | K8 |
OSC_CLK_OUT | Oscillator Clock output | A | D5 |
RX1 | RX channel 1 | A | K1 |
RX2 | RX channel 2 | A | H1 |
RX3 | RX channel 3 | A | F1 |
TX1 | TX channel 1 | A | A2 |
TX2 | TX channel 2 | A | A4 |
VBGAP | BandGap reference pin | A | H4 |