SWRS311 December 2024 IWRL6432W
PRODUCTION DATA
PARAMETER | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
Receiver | Noise figure | 57 to 63.9GHz | 12 | dB | ||
1-dB compression point (Out Of Band)(1) | –9 | dBm | ||||
Maximum gain | 40 | dB | ||||
Gain range | 10 | dB | ||||
Gain step size | 2 | dB | ||||
IF bandwidth(2) | 5 | MHz | ||||
ADC sampling rate (real) | 12.5 | Msps | ||||
ADC resolution | 12 | Bits | ||||
S11(3) | -8 | dB | ||||
Transmitter | Output Power | 10 | dBm | |||
Power backoff range | 15 | dB | ||||
S11(3) | -8 | dB | ||||
Clock subsystem | Frequency range | 57 | 63.9 | GHz | ||
Ramp rate | 400 | MHz/µs | ||||
Phase noise at 1MHz offset | 57 to 63.9GHz | –89 | dBc/Hz |
Available HPF Corner Frequencies (kHz) |
175, 350, 700, 1400 |
Figure 7-6 shows variations of noise figure and in-band P1dB parameters with respect to receiver gain programmed.