The L293 and L293D devices are quadruple high-current half-H drivers. The L293 is designed to provide bidirectional drive currents of up to 1 A at voltages from 4.5 V to 36 V. The L293D is designed to provide bidirectional drive currents of up to 600-mA at voltages from 4.5 V to 36 V. Both devices are designed to drive inductive loads such as relays, solenoids, DC and bipolar stepping motors, as well as other high-current/high-voltage loads in positive-supply applications.
Each output is a complete totem-pole drive circuit, with a Darlington transistor sink and a pseudo- Darlington source. Drivers are enabled in pairs, with drivers 1 and 2 enabled by 1,2EN and drivers 3 and 4 enabled by 3,4EN.
The L293 and L293D are characterized for operation from 0°C to 70°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
L293NE | PDIP (16) | 19.80 mm × 6.35 mm |
L293DNE | PDIP (16) | 19.80 mm × 6.35 mm |
Changes from C Revision (November 2004) to D Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1,2EN | 1 | I | Enable driver channels 1 and 2 (active high input) |
<1:4>A | 2, 7, 10, 15 | I | Driver inputs, noninverting |
<1:4>Y | 3, 6, 11, 14 | O | Driver outputs |
3,4EN | 9 | I | Enable driver channels 3 and 4 (active high input) |
GROUND | 4, 5, 12, 13 | — | Device ground and heat sink pin. Connect to printed-circuit-board ground plane with multiple solid vias |
VCC1 | 16 | — | 5-V supply for internal logic translation |
VCC2 | 8 | — | Power VCC for drivers 4.5 V to 36 V |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VCC1(2) | 36 | V | ||
Output supply voltage, VCC2 | 36 | V | ||
Input voltage, VI | 7 | V | ||
Output voltage, VO | –3 | VCC2 + 3 | V | |
Peak output current, IO (nonrepetitive, t ≤ 5 ms): L293 | –2 | 2 | A | |
Peak output current, IO (nonrepetitive, t ≤ 100 µs): L293D | –1.2 | 1.2 | A | |
Continuous output current, IO: L293 | –1 | 1 | A | |
Continuous output current, IO: L293D | –600 | 600 | mA | |
Maximum junction temperature, TJ | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Supply voltage | VCC1 | 4.5 | 7 | V | ||
VCC2 | VCC1 | 36 | ||||
VIH | High-level input voltage | VCC1 ≤ 7 V | 2.3 | VCC1 | V | |
VCC1 ≥ 7 V | 2.3 | 7 | V | |||
VIL | Low-level output voltage | –0.3(1) | 1.5 | V | ||
TA | Operating free-air temperature | 0 | 70 | °C |
THERMAL METRIC(1) | L293, L293D | UNIT | |
---|---|---|---|
NE (PDIP) | |||
16 PINS | |||
RθJA | Junction-to-ambient thermal resistance (2) | 36.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 22.5 | °C/W |
RθJB | Junction-to-board thermal resistance | 16.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 7.1 | °C/W |
ψJB | Junction-to-board characterization parameter | 16.3 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VOH | High-level output voltage | L293: IOH = −1 A | VCC2 – 1.8 | VCC2 – 1.4 | V | |||
L293D: IOH = − 0.6 A | ||||||||
VOL | Low-level output voltage | L293: IOL = 1 A | 1.2 | 1.8 | V | |||
L293D: IOL = 0.6 A | ||||||||
VOKH | High-level output clamp voltage | L293D: IOK = –0.6 A | VCC2 + 1.3 | V | ||||
VOKL | Low-level output clamp voltage | L293D: IOK = 0.6 A | 1.3 | V | ||||
IIH | High-level input current | A | VI = 7 V | 0.2 | 100 | µA | ||
EN | 0.2 | 10 | ||||||
IIL | Low-level input current | A | VI = 0 | –3 | –10 | µA | ||
EN | –2 | –100 | ||||||
ICC1 | Logic supply current | IO = 0 | All outputs at high level | 13 | 22 | mA | ||
All outputs at low level | 35 | 60 | ||||||
All outputs at high impedance | 8 | 24 | ||||||
ICC2 | Output supply current | IO = 0 | All outputs at high level | 14 | 24 | mA | ||
All outputs at low level | 2 | 6 | ||||||
All outputs at high impedance | 2 | 4 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH | Propagation delay time, low-to-high-level output from A input | L293NE, L293DNE | CL = 30 pF, See Figure 2 |
800 | ns | ||
L293DWP, L293N L293DN | 750 | ||||||
tPHL | Propagation delay time, high-to-low-level output from A input | L293NE, L293DNE | 400 | ns | |||
L293DWP, L293N L293DN | 200 | ||||||
tTLH | Transition time, low-to-high-level output | L293NE, L293DNE | 300 | ns | |||
L293DWP, L293N L293DN | 100 | ||||||
tTHL | Transition time, high-to-low-level output | L293NE, L293DNE | 300 | ns | |||
L293DWP, L293N L293DN | 350 |