JAJSI63 November 2019 LDC1001-Q1
PRODUCTION DATA.
Different sensing applications may have different ranges of the resonance impedance RP to measure. The LDC1001-Q1 measurement range of RP is controlled by setting two registers: Rp_MIN and Rp_MAX. For a given application, RP must never be outside the range set by these register values, otherwise the measured value will be clipped. For optimal sensor resolution, the range of Rp_MIN to Rp_MAX should not be unnecessarily large. The following procedure is recommended to determine the Rp_MIN and Rp_MAX register values.