6.4 Thermal Information
THERMAL METRIC(1) |
LDC1001 |
UNIT |
NHR (WSON) |
16 PINS |
RθJA |
Junction-to-ambient thermal resistance(2) |
28 |
°C/W |
(2) The maximum power dissipation is a function of TJ(MAX), RθJA, and the ambient temperature, TA. The maximum allowable power dissipation at any ambient temperature is PDMAX = (TJ(MAX) – TA)/ RθJA. All numbers apply for packages soldered directly onto a PCB. The package thermal impedance is calculated in accordance with JESD 51-7.