7.4.1 Power Modes
The LDC1001 has two power modes:
- Active Mode: In this mode the LDC1001 is performing conversions. Changing any device configuration settings except PWR_MODE or INTB_MODE when the LDC1001 is in active mode is not recommended. This mode is selected when PWR_MODE = 1.
- Standby Mode: This is the default mode on device power up. In the mode the LDC1001 power consumption is lower than when in Active mode, however the LDC1001 is not performing conversions. The SPI of the device is enabled, and the device should be configured in this mode. This mode is selected when PWR_MODE = 0.