JAJSI72 November 2019 LDC1001
PRODUCTION DATA.
REGISTER NAME | ADDRESS | TYPE(3) | DEFAULT | BIT 7 | BIT 6 | BIT 5 | BIT 4 | BIT 3 | BIT 2 | BIT 1 | BIT 0 |
---|---|---|---|---|---|---|---|---|---|---|---|
Device ID | 0x00 | RO | 0x84 | Device ID | |||||||
RP_MAX | 0x01 | R/W | 0x0E | RP Maximum | |||||||
RP_MIN | 0x02 | R/W | 0x14 | RP Minimum | |||||||
Watchdog Timer Frequency | 0x03 | R/W | 0x45 | Min Sensor Frequency | |||||||
LDC Configuration | 0x04 | R/W | 0x1B | Reserved (000) | Amplitude | RESPONSE_TIME | |||||
Clock Configuration | 0x05 | R/W | 0x01 | Reserved (00'0000) | CLK_SEL | CLK_PD | |||||
Comparator Threshold High LSB | 0x06 | R/W | 0xFF | Threshold High LSB | |||||||
Comparator Threshold High MSB | 0x07 | R/W | 0xFF | Threshold High MSB | |||||||
Comparator Threshold Low LSB | 0x08 | R/W | 0x00 | Threshold Low LSB | |||||||
Comparator Threshold Low MSB | 0x09 | R/W | 0x00 | Threshold Low MSB | |||||||
INTB pin Configuration | 0x0A | R/W | 0x00 | Reserved (0'0000) | INTB_MODE | ||||||
Power Configuration | 0x0B | R/W | 0x00 | Reserved (000'0000) | PWR_MODE | ||||||
Status | 0x20 | RO | OSC Dead | DRDY | Wake-up | Comparator | Don't Care | ||||
Proximity | 0x21 | RO | Proximity Data[ 7:0] Data LSB | ||||||||
Proximity | 0x22 | RO | Proximity Data [15:8] Data MSB | ||||||||
Frequency Counter Data LSB | 0x23 | RO | FCOUNT LSB | ||||||||
Frequency Counter Data Mid-Byte | 0x24 | RO | FCOUNT Mid Byte | ||||||||
Frequency Counter Data MSB | 0x25 | RO | FCOUNT MSB |