JAJSI72 November 2019 LDC1001
PRODUCTION DATA.
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:5 | Reserved | R/W | 0x1B | Reserved to 000 |
4:3 | Amplitude | Sets the oscillation amplitude
00: 1 V 01: 2 V 10: 4 V 11: Reserved |
||
2:0 | RESPONSE_TIME | 000: Reserved
001: Reserved 010: 192 011: 384 100: 768 101: 1536 110: 3072 111: 6144 |