The LDC1101 is a 1.8-V to 3.3-V, high-resolution inductance-to-digital converter for short-range, high-speed, contactless sensing of position, rotation, or motion, enabling reliable, accurate measurements even in the presence of dust or dirt, making it ideal for open or harsh environments.
The LDC1101 features dual inductive measurement cores, allowing for > 150 ksps 16-bit RP and L measurements simultaneous with a high-resolution L measurement which can sample at > 180 ksps with a resolution of up to 24 bits. The LDC1101 includes a threshold-compare function which can be dynamically updated while the device is running.
Inductive sensing technology enables precise measurement of linear/angular position, displacement, motion, compression, vibration, metal composition, and many other applications in markets including automotive, consumer, computer, industrial, medical, and communications. Inductive sensing offers better performance and reliability at lower cost than other, competing solutions.
The LDC1101 offers these benefits of inductive sensing in a small 3-mm × 3-mm 10-pin VSON package. The LDC1101 can be easily configured by a microcontroller using the 4-pin SPI™.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LDC1101 | VSON (10) | 3.00 mm × 3.00 mm |
Changes from C Revision (February 2016) to D Revision
Changes from B Revision (July 2015) to C Revision
Changes from A Revision (June 2015) to B Revision
Changes from * Revision (May 2015) to A Revision
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CLDO | 10 | P | Internal LDO bypassing pin. A 15-nF capacitor must be connected from this pin to GND. |
CLKIN | 2 | I | External time-base clock Input |
CSB | 5 | I | SPI CSB. Multiple devices can be connected on the same SPI bus and CSB can be used to uniquely select desired device. CSB must be toggled for proper device operation. |
DAP | – | – | Connect to ground for improved thermal performance(2) |
GND | 8 | G | Ground |
INA | 7 | A | External LC sensor – connect to external LC sensor |
INB | 6 | A | External LC sensor – connect to external LC sensor |
SCLK | 3 | I | SPI clock input |
SDI | 4 | I | SPI data input – connect to MOSI of SPI master |
SDO/INTB | 1 | O | SPI data output/INTB – Connect to MISO of SPI master. When CSB is high, this pin is High-Z. Alternatively, this pin can be configured to function as INTB |
VDD | 9 | P | Power supply |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD | Supply voltage range | 3.6 | V | |
Vi | Voltage on INA, INB | –0.3 | 2.3 | V |
Voltage on CLDO | –0.3 | 1.9 | V | |
Voltage on any other pin(2) | –0.3 | VDD + 0.3 | V | |
TJ | Junction temperature | –55 | 125 | °C |
Tstg | Storage temperature | –65 | 125 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply voltage | 1.71 | 3.46 | V | |
TJ | Junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | LDC1101 | UNIT | |
---|---|---|---|
DRC (VSON) | |||
10 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 44.2 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 50.1 | °C/W |
RθJB | Junction-to-board thermal resistance | 19.6 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.7 | °C/W |
ψJB | Junction-to-board characterization parameter | 19.8 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 4.4 | °C/W |
PARAMETER | TEST CONDITION(1) | MIN(2) | TYP(3) | MAX(2) | UNIT | |
---|---|---|---|---|---|---|
POWER | ||||||
VDD | Supply voltage | 1.71 | 3.46 | V | ||
IDD | Supply current | START_CONFIG= 0x00, no sensor connected | 1.9 | 2.7 | mA | |
IDDS | Supply current including sensor current | ƒCLKIN = 16 MHz, ƒSENSOR = 2 MHz, START_CONFIG = 0x00 |
3.2 | mA | ||
IDDSL | Sleep mode supply current | START_CONFIG =0x01 | 135 | 180 | µA | |
ISD | Shutdown mode supply current | 1.4 | 6.7 | µA | ||
SENSOR | ||||||
RP Measurement part-to-part variation | RESP_TIME= 6144, D_CONFIG=0x00, ALT_CONFIG=0x00, START_CONFIG = 0x00, ƒSENSOR = 2 MHz | 1% | ||||
ISENSORMAX | Sensor maximum current drive | RP_MIN = b111, START_CONFIG=0x00, D_CONFIG=0x00, ALT_CONFIG=0x00 | 0.598 | 0.6 | 0.602 | mA |
ISENSORMIN | Sensor minimum current drive | RP_MAX = b000, HIGH_Q_SENSOR=b0, START_CONFIG=0x00, D_CONFIG=0x00, ALT_CONFIG=0x00 | 4.7 | µA | ||
ƒSENSOR | Sensor resonant frequency | Device settings and Sensor compliant as detailed in LDC1101 RP Configuration | 0.5 | 10 | MHz | |
RPRES | RP Measurement resolution | 16 | bits | |||
LRES | Inductance sensing resolution – RP+L Mode | 16 | bits | |||
Inductance sensing resolution – LHR Mode | 24 | bits | ||||
AOSC | Sensor oscillation amplitude | INA – INB, START_CONFIG=0x00, D_CONFIG=0x00, ALT_CONFIG=0x00 | 1.2 | VPP | ||
DETECTION | ||||||
tS_MIN | Minimum response time (RP+L mode) | RP+L Mode, RESP_TIME=b010 | 192 ÷ ƒSENSOR |
s | ||
tS_MAX | Maximum response time (RP+L mode) | RP+L Mode, RESP_TIME=b111 | 6144 ÷ ƒSENSOR |
s | ||
Ts_MAX | High Res L maximum measurement interval | LHR_REF_COUNT=0xFFFF, START_CONFIG=0x00 | (220+39) ÷ ƒCLKIN |
s | ||
SRMAXRP | RP+L Mode maximum sample rate | ƒCLKIN=16 MHz, ƒSENSOR = 10 MHz, RESP_TIME=b010 | 156.25 | kSPS | ||
SRMAXL | High Res L Mode maximum sample rate | High Resolution L Mode, LHR_REF_COUNT=0x0002, ƒCLKIN=16 MHz | 183.8 | kSPS | ||
FREQUENCY REFERENCE | ||||||
fCLKIN | Reference input frequency | 1 | 16 | MHz | ||
DCfin | Reference duty cycle | 40% | 60% | |||
VIH | Input high voltage (Logic “1”) | 0.8 × VDD | V | |||
VIL | Input low voltage (Logic “0”) | 0.2 × VDD | V |
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
VOLTAGE LEVELS | |||||
VIH | Input high voltage (Logic “1”) | 0.8 × VDD | V | ||
VIL | Input low voltage (Logic “0”) | 0.2 × VDD | V | ||
VOH | Output high voltage (Logic “1”, ISOURCE = 400 µA) | VDD– 0.3 | V | ||
VOL | Output low voltage (Logic “0”, ISINK = 400 µA) | 0.3 | V | ||
IOHL | Digital IO leakage current | –500 | 500 | nA |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
tSTART | Start-up time from shutdown to sleep | 0.8 | ms | ||
tWAKE | Wake-up time (from completion of SPI to conversion start; does not include sensor settling time) | 0.04 | ms | ||
INTERFACE TIMING REQUIREMENTS(1) | |||||
ƒSCLK | Serial clock frequency | 8 | MHz | ||
twH | SCLK pulse-width high | 0.4/ƒSCLK | s | ||
twL | SCLK pulse-width low | 0.4/ƒSCLK | s | ||
tsu | SDI setup time | 10 | ns | ||
th | SDI hold time | 10 | ns | ||
tODZ | SDO driven-to-tristate time | 25 | ns | ||
tOZD | SDO tristate-to-driven time | 25 | ns | ||
tOD | SDO output delay time | 20 | ns | ||
tsu(CS) | CSB setup time | 20 | ns | ||
th(CS) | CSB hold time | 20 | ns | ||
tIAG | CSB inter-access interval | 100 | ns | ||
tw(DRDY) | Data ready pulse width | 1/ƒSENSOR | ns |
Not including sensor current, default register settings. |
Including sensor current. 13-mm diameter sensor 0.1-mm spacing/0.1-mm trace width/ 4-layer 28 turns, fSENSOR = 2 MHz, RP_SET = 0x07, TX1 = 0x50, TC2 = 0x80, RCOUNT = 0xFFFF, RESP_TIME = 6144 |
RP_SET.RPMAX = b000 |
Not including sensor current, default register settings. |
RP_SET.RPMIN = b111 |
The LDC1101 is an inductance-to-digital converter which can simultaneously measure the impedance and resonant frequency of an LC resonator. The high resolution measurement capability enables this device to be used to directly measure changes in physical systems, allowing the resonator to sense the proximity and movement of conductive materials.
The LDC1101 measures the impedance and resonant frequency by regulating the oscillation amplitude in a closed-loop configuration at a constant level, while monitoring the energy dissipated by the resonator. By monitoring the amount of power injected into the resonator, the LDC1101 can determine the equivalent parallel resistance of the resonator, RP, which it returns as a digital value.
In addition, the LDC1101 device also measures the oscillation frequency of the LC circuit by comparing the sensor frequency to a provided reference frequency. The sensor frequency can then be used to determine the inductance of the LC circuit.
The threshold comparator block can compare the RP+L conversion results versus a programmable threshold. With the threshold registers programmed and comparator enabled, the LDC1101 can provide a switch output, reported as a high/low level on the INTB/SDO pin.
The LDC1101 device supports a wide range of LC combinations with oscillation frequencies ranging from 500 kHz to 10 MHz and RP ranging from 1.25 kΩ to 90 kΩ. The device is configured and conversion results retrieved through a simple 4-wire SPI. The power supply for the device can range from 1.8 V – 5% to 3.3 V + 5%. The only external components necessary for operation are a 15 nF capacitor for internal LDO bypassing and supply bypassing for VDD.
The LDC1101 can drive a sensor with a resonant frequency of 500 kHz to 10 MHz with an RP in the range of 1.25 kΩ to 90 kΩ. The nominal sensor amplitude is 1.2 V. The sensor Q should be at least 10 for RP measurements. The inductive sensor must be connected across the INA and INB pins. The resonant frequency of the sensor is set by:
where
The LDC1101 features two independent measurement subsystems to measure the impedance and resonant frequency of an attached sensor. The RP+L subsystem can simultaneously measure the impedance and resonant frequency of an LC resonator, with up to 16 bits of resolution for each parameter. Refer to RP+L Measurement Mode for more information on the RP+L measurement functionality.
The High Resolution L (LHR) subsystem measures the sensor resonant frequency with up to 24 bits of resolution. The effective resolution is a function of the sample rate and the reference frequency supplied on the CLKIN pin. Refer to High Resolution L (LHR) Measurement Mode for more information on the LHR measurement functionality.
Both measurement subsystems can convert simultaneously but at different sample intervals – the completion of an RP+L conversion will be asynchronous to the completion of a LHR conversion.
RP+L Mode | LHR Mode | |
---|---|---|
RP Measurement Resolution | 16 bits | N/A |
L Measurement Resolution | 16 bits | 24 bits |
Sample Rate configuration | Varies with ƒSENSOR, set by RESP_TIME | Fixed and set by RCOUNT field and ƒCLKIN |
Sample rate at highest resolution (SPS) | 244 | 15.3 |
Maximum Sample Rate (kSPS) | 156.25 | 183.9 |
L Resolution at Maximum Sample rate | 6.7 bits | 6.5 bits |
Switch Output on SDO/INTB | Available for RP or L output code | N/A |
In RP+L mode, the LDC1101 will simultaneously measure the impedance and resonant frequency of the attached sensor. The device accomplishes this task by regulating the oscillation amplitude in a closed-loop configuration to a constant level, while monitoring the energy dissipated by the resonator. By monitoring the amount of power injected into the resonator, the LDC1101 device can determine the value of RP. The device returns this value as a digital value which is proportional to RP. In addition, the LDC1101 device can also measure the oscillation frequency of the LC circuit, by counting the number of cycles of a reference frequency. The measured sensor frequency can be used to determine the inductance of the LC circuit.
The variation of RP in a given system is typically much smaller than maximum range of 1.25 kΩ to >90 kΩ supported by the LDC1101. To achieve better resolution for systems with smaller RP ranges, the LDC1101 device offers a programmable RP range.
The LDC1101 uses adjustable current drives to scale the RP measurement range; by setting a tighter current range a higher accuracy RP measurement can be performed. This functionality can be considered as a variable gain amplifier (VGA) front end to an ADC. The current ranges are configured in the RPMIN and RPMAX fields of register RP_SET (address 0x01). Refer to LDC1101 RP Configuration for instructions to optimize these settings.
The LDC1101 utilizes internal programmable registers to configure time constants necessary for sensor oscillation. These internal time constants must be configured for RP measurements. Refer to Setting Internal Time Constant 1 and Setting Internal Time Constant 2 for instructions on how to configure them for a given system.
The LDC1101 provides an adjustable sample rate for the RP+L conversion, where longer conversion times have higher resolution. Refer to RP+L Sample Rate Configuration With RESP_TIME for more details.
The High Resolution L measurement (LHR) subsystem provides a high-resolution inductance (L) measurement of up to 24 bits. This L measurement can be configured to provide a higher resolution measurement than the measurement returned from the RP+L subsystem. The LHR subsystem also provides a constant conversion time interval, whereas the RP+L conversion interval is a function of the sensor frequency. The LHR measurement runs asynchronously with respect to the RP+L measurement. For more information on LHR mode resolution, refer to Optimizing L Measurement Resolution for the LDC161x and LDC1101 (SNOA944).
The LHR sample rate is set by the Reference Count (LHR_RCOUNT) setting (registers 0x30 and 0x31). The LHR conversion resolution is proportional to the programmed RCOUNT value. With the maximum supported 16-MHz CLKIN input, the LDC1101 conversion interval can be set from 5.44 µs to 65.54 ms in 1-µs increments. Note that longer conversion intervals produce more accurate LHR measurements. Refer to LHR Sample Rate Configuration With RCOUNT for more details.
The LDC1101 can disable the RP measurement to perform a more stable L measurement. To enable this mode, set:
When this mode is used, RP measurement results are not valid.
The LDC1101 can report an error condition if the sensor oscillation stops. Refer to MIN_FREQ and Watchdog Configuration for information on the configuration of the watchdog.
When continuous LDC conversions are not required, the LDC1101 supports two reduced power modes. In Sleep mode, the LDC1101 retains register settings and can quickly enter active mode for conversions. In Shutdown mode, power consumption is significantly lower, although the device configuration is not retained. While in either low power mode, the LDC1101 does not perform conversions.
Shutdown mode is the lowest power state for the LDC1101. Note that entering SD mode will reset all registers to their default state, and so the device must have its registers rewritten. To enter Shutdown, perform the following sequence:
To exit Shutdown mode, resume toggling the clock input on the CLKIN pin; the LDC1101 transitions to Sleep mode with the default register values.
While in Shutdown mode, no conversions are performed. In addition, entering Shutdown mode clears the status registers; if an error condition is present it is be reported when the device exits Shutdown mode.
Sleep mode is entered by setting START_CONFIG.FUNC_MODE =b01 (register 0x0B:bits[1:0]). While in this mode, the register contents are maintained. To exit Sleep mode and start active conversions, set START_CONFIG.FUNC_MODE = b00. While in Sleep mode the SPI interface is functional so that register reads and writes can be performed.
On power-up or exiting Shutdown mode, the LDC1101 is in Sleep mode.
Configuring the LDC1101 must be done while the device is in Sleep mode. If a setting on the LDC1101 needs to be changed, return the device to Sleep mode, change the appropriate register, and then return the LDC1101 to conversion mode. The registers related to INTB reporting can be changed while the LDC1101 is in active mode. Refer to INTB Reporting on SDO for more details.
The LDC1101 provides 2 status registers, STATUS and LHR_STATUS, to report on the device and sensor condition.
NAME | FIELD | FUNCTION |
---|---|---|
NO_SENSOR_OSC | 7 | When the resonance impedance of the sensor, RP, drops below the programed Rp_MIN, the sensor oscillation may stop. This condition is reported by STATUS:NO_SENSOR_OSC (register 0x20-bit7). This condition could occur when a target comes too close to the sensor or if RP_SET:RP_MIN (register 0x01-bits[2:0]) is set too high. |
DRDYB | 6 | RP+L Data Ready - reports completion of RP+L conversion results |
RP_HIN | 5 | RP+L threshold – refer to Comparator Functionality for details |
RP_HI_LON | 4 | |
L_HIN | 3 | |
L_HI_LON | 2 | |
POR_READ | 0 | Device in Power-On Reset – device should only be configured when POR_READ = 0. |
The LHR_STATUS register (register 0x3B) reports on LHR functionality.
The SDO pin can generate INTB, a signal which corresponds to device status. INTB can report conversion completion or provide a comparator output, in which the LDC conversion results are internally compared to programmable thresholds. Refer to INTB Reporting on SDO for details.
The LDC1101 uses SPI to configure the internal registers. It is necessary to configure the LDC1101 while in Sleep mode. If a setting on the LDC1101 needs to be changed, return the device to Sleep mode, change the appropriate register, and then return the LDC1101 to conversion mode. CSB must go low before accessing first address. If the number of SCLK pulses is less than 16, a register write command does not change the contents of the addressed register.
The LDC1101 supports an extended SPI transaction, in which CSB is held low and sequential register addresses can be written or read. After the first register transaction, each additional 8 SCLK pulses addresses the next register, reading or writing based on the initial R/W flag in the initial command. A register write command takes effect on the 8th clock pulse. Two or more registers can be programmed using this method. The register address must not increment above 0x3F.
ADDRESS | NAME | DEFAULT VALUE | DESCRIPTION |
---|---|---|---|
0x01 | RP_SET | 0x07 | Configure RP Measurement Dynamic Range |
0x02 | TC1 | 0x90 | Configure Internal Time Constant 1 |
0x03 | TC2 | 0xA0 | Configure Internal Time Constant 2 |
0x04 | DIG_CONFIG | 0x03 | Configure RP+L conversion interval |
0x05 | ALT_CONFIG | 0x00 | Configure additional device settings |
0x06 | RP_THRESH_H_LSB | 0x00 | RP_THRESHOLD High Setting – bits 7:0. This register can be modified while the LDC1101 is in active mode. |
0x07 | RP_THRESH_H_MSB | 0x00 | RP_THRESHOLD High Setting – bits 15:8. This register can be modified while the LDC1101 is in active mode. |
0x08 | RP_THRESH_L_LSB | 0x00 | RP_THRESHOLD Low Setting – bits 7:0. This register can be modified while the LDC1101 is in active mode. |
0x09 | RP_THRESH_L_MSB | 0x00 | RP_THRESHOLD Low Setting – bits 15:8. This register can be modified while the LDC1101 is in active mode. |
0x0A | INTB_MODE | 0x00 | Configure INTB reporting on SDO pin. This register can be modified while the LDC1101 is in active mode. |
0x0B | START_CONFIG | 0x01 | Configure Power State |
0x0C | D_CONF | 0x00 | Sensor Amplitude Control Requirement |
0x16 | L_THRESH_HI_LSB | 0x00 | L_THRESHOLD High Setting – bits 7:0. This register can be modified while the LDC1101 is in active mode. |
0x17 | L_THRESH_HI_MSB | 0x00 | L_THRESHOLD High Setting – bits 15:8. This register can be modified while the LDC1101 is in active mode. |
0x18 | L_THRESH_LO_LSB | 0x00 | L_THRESHOLD Low Setting – bits 7:0. This register can be modified while the LDC1101 is in active mode. |
0x19 | L_THRESH_LO_MSB | 0x00 | L_THRESHOLD Low Setting – bits 15:8. This register can be modified while the LDC1101 is in active mode. |
0x20 | STATUS | 0x00 | Report RP+L measurement status |
0x21 | RP_DATA_LSB | 0x00 | RP Conversion Result Data Output - bits 7:0 |
0x22 | RP_DATA_MSB | 0x00 | RP Conversion Result Data Output - bits 15:8 |
0x23 | L_DATA_LSB | 0x00 | L Conversion Result Data Output - bits 7:0 |
0x24 | L_DATA_MSB | 0x00 | L Conversion Result Data Output - bits 15:8 |
0x30 | LHR_RCOUNT_LSB | 0x00 | High Resolution L Reference Count – bits 7:0 |
0x31 | LHR_RCOUNT_MSB | 0x00 | High Resolution L Reference Count – bits 15:8 |
0x32 | LHR_OFFSET_LSB | 0x00 | High Resolution L Offset – bits 7:0 |
0x33 | LHR_OFFSET_MSB | 0x00 | High Resolution L Offset – bits 15:8 |
0x34 | LHR_CONFIG | 0x00 | High Resolution L Configuration |
0x38 | LHR_DATA_LSB | 0x00 | High Resolution L Conversion Result Data output - bits 7:0 |
0x39 | LHR_DATA_MID | 0x00 | High Resolution L Conversion Result Data output - bits 15:8 |
0x3A | LHR_DATA_MSB | 0x00 | High Resolution L Conversion Result Data output - bits 23:16 |
0x3B | LHR_STATUS | 0x00 | High Resolution L Measurement Status |
0x3E | RID | 0x02 | Device RID value |
0x3F | CHIP_ID | 0xD4 | Device ID value |
Fields indicated with Reserved must be written only with indicated values. Improper device operation may occur otherwise. The R/W column indicates the Read-Write status of the corresponding field. A ‘R/W’ entry indicates read and write capability, a ‘R’ indicates read-only, and a ‘W’ indicates write-only.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
HIGH_Q_SENSOR | RP_MAX | RESERVED | RP_MIN | ||||
R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
C1 | RESERVED | R1 | |||||
R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:6 | C1 | R/W | b10 | Internal Time Constant 1 Capacitance
This sets the capacitive component used to configure internal time constant 1. Refer to Setting Internal Time Constant 1 for more details. b00: C1 = 0.75 pFb01: C1 = 1.5 pF b10: C1 = 3 pF (default value) b11: C1 = 6 pF |
5 | RESERVED | R/W | 0 | Reserved. Set to 0 |
4:0 | R1 | R/W | b1'0000 | Internal Time Constant 1 Resistance
This sets the resistive component used to configure internal time constant 1. Refer to Setting Internal Time Constant 1 for configuration details. R1(Ω) = –12.77 kΩ × R1 + 417 kΩ Valid Values: [b0’0000:b1’1111] |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
C2 | R2 | ||||||
R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:6 | C2 | R/W | b10 | Internal Time Constant 2 Capacitance
This sets the capacitive component used to configure internal time constant 2. Refer to Setting Internal Time Constant 2 for configuration details. b00: C2 = 3 pFb01: C2 = 6 pF b10: C2 = 12 pF (default value) b11: C2 = 24 pF |
5:0 | R2 | R/W | b10'0000 | Internal Time Constant 2 Resistance
This sets the resistive component used to configure internal time constant 2. Refer to Setting Internal Time Constant 2 for details. R2(Ω) = -12.77 kΩ × R2 + 835 kΩValid Values: [b00’0000:b11’1111] b00’0000: R2 = 835kΩ b10’0000: R2 = 426.4 kΩ (default value) b11’1111: R2 = 30.5 kΩ |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MIN_FREQ | RESERVED | RESP_TIME | |||||
R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | MIN_FREQ | R/W | 0x0 | Sensor Minimum Frequency
Configure this register based on the lowest possible sensor frequency. This is typically when the target is providing minimum interaction with the sensor, although with some steel and ferrite targets, the minimum sensor frequency occurs with maximum target interaction. This setting should include any additional effects which reduce the sensor frequency, including temperature shifts and sensor capacitor variation. MIN_FREQ = 16 – (8 MHz ÷ ƒSENSORMIN) b0000: ƒSENSORMIN = 500 kHz (default value)
|
3 | RESERVED | R/W | 0 | Reserved. Set to 0 |
2:0 | RESP_TIME | R/W | b011 | Measurement Response Time Setting
Sets the Response Time, which is the number of sensor periods used per conversion. This setting applies to the RP and Standard Resolution L measurement, but not the High Resolution L measurement. This corresponds to the actual conversion time by: ![]() b000: Reserved (do not use) |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | SHUTDOWN_EN | LOPTIMAL | |||||
R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:2 | RESERVED | R/W | b00'0000 | Reserved. Set to b00'0000. |
1 | SHUTDOWN_EN | R/W | 0 | Shutdown Enable
Enables shutdown mode of operation. If SHUTDOWN_EN is not set to 1, then SHUTDOWN (Address 0x0B:[1]) does not have any effect. b0: Shutdown not enabled (default value).b1: Shutdown functionality enabled. |
0 | LOPTIMAL | R/W | 0 | Optimize for L Measurements
Optimize sensor drive signal for L measurements (for both High-Res L and L measurement). When LOPTIMAL is enabled, RP measurements are not completed. It is also necessary to set DOK_REPORT=1 when this mode is enabled. b0: L optimal disabled; both RP+L/LHR measurements (default value).b1: Only perform LHR and/or L-only measurements. RP measurements are invalid. |
This register can be modified while the LDC1101 is in active mode.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RP_THRESH_HI_LSB | |||||||
R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | RP_THRESH_HI_LSB | R/W | 0x00 | RP High Threshold LSB Setting
Combine with value in Register RP_THRESH_HI_MSB (Address 0x07) to set the upper RP conversion threshold: RP_THRESH_HI = RP_THRESH_HI[15:8] × 256 + RP_THRESH_HI[7:0] If RP_DATA conversion result is greater than the RP_THRESH_HI, RP_TH_I is asserted. Note that RP_THRESH_HI_LSB is buffered and does not change the device configuration until a write to RP_TRESH_HI_MSB is performed. Note that both registers 0x06 and 0x07 must be written to change the value of RP_THRESH_HI. 0x00: default value |
This register can be modified while the LDC1101 is in active mode.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RP_THRESH_HI_MSB | |||||||
R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | RP_THRESH_HI_MSB | R/W | 0x00 | RP High Threshold MSB Setting
Combine with value in Register RP_THRESH_HI_LSB (Address 0x06) to set the upper RP conversion threshold. 0x00: default value |
This register can be modified while the LDC1101 is in active mode.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RP_THRESH_LO_LSB | |||||||
R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | RP_THRESH_LO[7:0] | R/W | 0x00 | RP Low Threshold LSB Setting
Combine with value in Register RP_THRESH_LO_MSB (Address 0x09) to set the lower RP conversion threshold: RP_THRESH_LO = RP_THRESH_LO[15:8] ×256 + RP_THRESH_LO[7:0] If RP_DATA conversion result is less than the RP_THRESH_LO, RP_HI_LON is asserted. Note that RP_THRESH_LO_LSB is buffered and does not change the device configuration until a write to RP_TRESH_LO_MSB is performed. Note that both registers 0x08 and 0x09 must be written to change the value of RP_THRESH_LO. 0x00: default value |
This register can be modified while the LDC1101 is in active mode
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RP_THRESH_LO_MSB | |||||||
R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | RP_THRESH_LO_MSB[15:8] | R/W | 0x00 | RP Low Threshold MSB Setting
Combine with value in Register RP_THRESH_LO_LSB (Address 0x08) to set the lower RP conversion threshold. 0x00: default value |
This register can be modified while the LDC1101 is in active mode.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INTB2SDO | RESERVED | INTB_FUNC | |||||
R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | INTB2SDO | R/W | 0 | INTB Output on SDO
Output INTB signal on SDO pin. b0: do not report INTB on SDO pin (default value)b1: report INTB on SDO pin |
6 | RESERVED | R/W | 0 | Reserved. Set to 0 |
5:0 | INTB_FUNC | R/W | b00'0000 | Select INTB signal reporting. INTB2SDO must be set to 1 for the selected signal to appear on the SDO pin. Refer to INTB Reporting on SDO for configuration details. b10’0000: Report LHR Data Ready |
This register can be modified while the LDC1101 is in active mode.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | FUNC_MODE | ||||||
R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:2 | RESERVED | R/W | b00'0000 | Reserved. Set to b00’0000 |
1:0 | FUNC_MODE | R/W | b01 | Functional Mode
Configure functional mode of device. In active mode, the device performs conversions. When in Sleep mode, the LDC1101 is in a reduced power mode; the device should be configured in this mode. Shutdown mode is a minimal current mode in which the device configuration is not retained. Note that SHUTDOWN_EN must be set to 1 prior to setting FUNC_MODE to b10. b00: Active conversion modeb01: Sleep mode (default value) b10: Set device to shutdown mode b11: Reserved |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | DOK_REPORT | ||||||
R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:1 | RESERVED | R/W | b000'0000 | Reserved. Set to b000’0000. |
0 | DOK_REPORT | R/W | 0 | Sensor Amplitude Control
Continue to convert even if sensor amplitude is not regulated. b0: Require amplitude regulation for conversion (default value)b1: LDC continues to convert even if sensor amplitude is unable to maintain regulation. |
This register can be modified while the LDC1101 is in active mode.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
L_THRESH_HI[7:0] | |||||||
R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | L_THRESH_HI[7:0] | R/W | 0x00 | L High Threshold LSB Setting
Combine with value in Register L_THRESH_HI_MSB (Address 0x17) to set the upper L conversion threshold: LThreshHI = L_THRESH_HI[15:8] ×256 + L_THRESH_HI[7:0] If L_DATA conversion result is greater than the L_THRESH_HI, L_HIN is asserted. Note that L_THRESH_HI_LSB is buffered and does not change the device configuration until a write to L_TRESH_HI_MSB. 0x00: default value |
This register can be modified while the LDC1101 is in active mode.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
L_THRESH_HI[15:8] | |||||||
R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | L_THRESH_HI[15:8] | R/W | 0x00 | L High Threshold MSB Setting
Combine with value in Register L_THRESH_HI_LSB (Address 0x16) to set the upper L conversion threshold. 0x00: default value |
This register can be modified while the LDC1101 is in active mode.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
L_THRESH_L[7:0] | |||||||
R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | L_THRESH_LO[7:0] | R/W | 0x00 | L Low Threshold LSB Setting
Combine with value in Register L_THRESH_LO_MSB (Address 0x19) to set the lower L conversion threshold: LThreshLO = L_THRESH_LO[15:8] ×256 + L_THRESH_LO[7:0] If L_DATA conversion result is less than the L_THRESH_LO, L_HI_LON is asserted. Note that L_THRESH_LO_LSB is buffered and does not change the device configuration until a write to L_TRESH_LO_MSB. 0x00: default value |
This register can be modified while the LDC1101 is in active mode.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
L_THRESH_L[15:8] | |||||||
R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | L_THRESH_LO[15:8] | R/W | 0x00 | L Low Threshold MSB Setting
Combine with value in Register L_THRESH_LO_LSB (Address 0x18) to set the lower L conversion threshold. 0x00: default value |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NO_SENSOR_OSC | DRDYB | RP_HIN | RP_HI_LON | L_HIN | L_HI_LON | RESERVED | POR_READ |
R | R | R | R | R | R | R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
NOTE: RP_DATA_LSB (Address 0x21) must be read prior to reading the RP_DATA_MSB (Address 0x22), L_DATA_MSB (Address 0x23), and L_DATA_MSB (Address 0x24) registers to properly retrieve conversion results.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RP_DATA[7:0] | |||||||
R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | RP_DATA[7:0] | R | 0x00 | RP-Measurement Conversion Result
Combine with values in Register RP_DATA_MSB (Address 0x22) to determine RP conversion result: RP_DATA = RP_DATA[15:8]×256 + RP_DATA[7:0] |
NOTE: RP_DATA_LSB (Address 0x21) must be read prior to reading this register to properly retrieve conversion results.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RP_DATA[15:8] | |||||||
R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | RP_DATA[15:8] | R | 0x00 | RP-Measurement Conversion Result
Combine with values in Register RP_DATA_LSB (Address 0x21) to determine RP conversion result: |
NOTE: RP_DATA_LSB (Address 0x21) must be read prior to reading this register to properly retrieve conversion results.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
L_DATA[7:0] | |||||||
R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | L_DATA[7:0] | R | 0x00 | L-Measurement Conversion Result
Combine with values in Register L_DATA_MSB (Address 0x24) to determine L conversion result: L_DATA = L_DATA[15:8]×256 + L_DATA[7:0] fSENSOR = ( fCLKIN ˣ RESP_TIME) / (3 ˣ L_DATA) |
NOTE: RP_DATA_LSB (Address 0x21) must be read prior to reading this register to properly retrieve conversion results.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
L_DATA[15:8] | |||||||
R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | L_DATA[15:8] | R | 0x00 | L-Measurement Conversion Result
Combine with values in Register L_DATA_LSB (Address 0x23) to determine L conversion result. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RCOUNT[7:0] | |||||||
R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RCOUNT[15:8] | |||||||
R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | RCOUNT[15:8] | R/W | 0x00 | High Resolution L-Measurement Reference Count Setting
Combine with value in Register LHR_RCOUNT_LSB (Address 0x30) to set the measurement time for High Resolution L Measurements. Higher values for LHR_RCOUNT have a higher effective measurement resolution but a lower sample rate. Refer to LHR Sample Rate Configuration With RCOUNT for more details. Measurement Time (tCONV)= (RCOUNT[15:0] ˣ 16 + 55)/fCLKIN RCOUNT = RCOUNT [15:8]×256 + RCOUNT [7:0]Valid range: 2 ≤ RCOUNT[15:0] ≤ 65535 0x00: default value |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LHR_OFFSET[7:0] | |||||||
R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | LHR_OFFSET[7:0] | R/W | 0x00 | High Resolution L-Measurement Offset Setting
Combine with value in Register LHR_OFFSET_LSB (Address 0x32) to set the offset value applied to High Resolution L Measurements. 0x00: default value |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LHR_OFFSET[15:8] | |||||||
R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | LHR_OFFSET[15:8] | R/W | 0x00 | High Resolution L-Measurement Offset Setting
Combine with value in Register LHR_OFFSET_LSB (Address 0x32) to set the offset value applied to High Resolution L Measurements. 0x00: default value |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | SENSOR_DIV | ||||||
R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:2 | RESERVED | R/W | b00'0000 | Reserved. Set to b00’0000 |
1:0 | SENSOR_DIV | R/W | b00 | Sensor Clock Divider Setting Divide the sensor frequency by programmed divider. This divider can be used to set the sensor frequency lower than the reference frequency. Refer to Sensor Input Divider for more details. b00: Sensor Frequency not divided (default value)b01: Sensor Frequency divided by 2 b10: Sensor Frequency divided by 4 b11: Sensor Frequency divided by 8 |
NOTE: The LHR_DATA_X registers must be read in the sequence LHR_DATA_LSB (Address 0x38) first, then LHR_DATA_MID (Address 0x39), and last LHR_DATA_MSB (Address 0x3A) to ensure correct data.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LHR_DATA[7:0] | |||||||
R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
NOTE: The LHR_DATA_X registers must be read in the sequence LHR_DATA_LSB (Address 0x38) first, then LHR_DATA_MID (Address 0x39), and last LHR_DATA_MSB (Address 0x3A) to ensure correct data.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LHR_DATA[15:8] | |||||||
R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | LHR_DATA[15:8] | R | 0x00 | High Resolution L-Measurement Conversion Result
Combine with values in Registers LHR_DATA_LSB (Address 0x38) and LHR_DATA_MSB (Address 0x3A) to determine conversion result. |
NOTE: The LHR_DATA_X registers must be read in the sequence LHR_DATA_LSB (Address 0x38) first, then LHR_DATA_MID (Address 0x39), and last LHR_DATA_MSB (Address 0x3A) to ensure correct data.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LHR_DATA[23:16] | |||||||
R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | LHR_DATA[23:16] | R | 0x00 | High Resolution L-Measurement Conversion Result
Combine with values in Registers LHR_DATA_LSB (Address 0x38) and LHR_DATA_MID (Address 0x39) to determine conversion result. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
UNUSED | ERR_ZC | ERR_OR | ERR_UR | ERR_OF | LHR_DRDY | ||
R | R | R | R | R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:5 | UNUSED | R | 0 | No Function |
4 | ERR_ZC | R | 0 | Zero Count Error
Zero count errors are applicable for LHR measurements and indicate that no cycles of the sensor occurred in the programmed measurement interval. This indicates either a sensor error or the sensor frequency is too low. This field is updated after register 0x38 has been read. b0: No Zero Count error has occurred for the last LHR conversion result read.b1: A Zero Count error has occurred. |
3 | ERR_OR | R | 0 | Conversion Over-range Error
Conversion over-range errors are applicable for LHR measurements and indicate that the sensor frequency exceeded the reference frequency. This field is updated after register 0x38 has been read. b0: No Conversion Over-range error has occurred for the last LHR conversion result read.b1: A Conversion Over-range error has occurred. |
2 | ERR_UR | R | 0 | Conversion Under-range Error
Conversion under-range errors are applicable for LHR measurements and indicate that the output code is negative; this occurs when programmed LHR offset register value is too large. This field is updated after register 0x38 has been read. b0: No Conversion Under-range error has occurred for the last LHR conversion result read.b1: A Conversion Under-range error has occurred. |
1 | ERR_OF | R | 0 | Conversion Over-flow Error
Conversion over-flow errors are applicable for LHR measurements and indicate that the sensor frequency is too close to the reference frequency. This field is updated after register 0x38 has been read. b0: No Conversion Over-flow error has occurred for the last LHR conversion result read.b1: A Conversion Over-flow error has occurred. |
0 | LHR_DRDY | R | 0 | LHR Data Ready
b0: Unread LHR conversion data is available. This field is set to 0 at the end of an LHR conversion and remains asserted until a read of register 0x38. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
V_ID | RID | ||||||
R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:3 | V_ID | R | b00'0000 | DEVICE ID
Returns fixed value indicating device ID. b0'0000: indicates LDC1101 (default value) |
2:0 | RID | R | b010 | RID
Returns device RID. b010: Default value |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHIP_ID | |||||||
R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | CHIP_ID | R | 0xD4 | CHIP_ID
Returns fixed value indicating device Family ID. 0xD4: indicates LDC1101 family (default value) |