7.1 Absolute Maximum Ratings
(1)
|
|
MIN |
MAX |
UNIT |
VDD |
Supply Voltage |
|
5 |
V |
Vi |
Voltage on any pin |
–0.3 |
VDD+0.3 |
V |
IA |
Input current on any INx pin |
–8 |
8 |
mA |
ID |
Input current on any Digital pin |
–5 |
5 |
mA |
Tj |
Junction Temperature |
–55 |
150 |
°C |
Tstg |
Storage temperature range |
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
7.5 Electrical Characteristics (4)
Unless otherwise specified, all limits ensured for TA = 25°C, VDD = 3.3 V
PARAMETER |
TEST CONDITIONS(3) |
MIN(5) |
TYP(6) |
MAX(5) |
UNIT |
POWER |
VDD |
Supply Voltage |
TA = –40°C to +125°C |
2.7 |
|
3.6 |
V |
IDD |
Supply Current (not including sensor current)(1) |
CLKIN = 10MHz (2) |
|
2.1 |
|
mA |
IDDSL |
Sleep Mode Supply Current(1) |
|
|
35 |
60 |
µA |
ISD |
Shutdown Mode Supply Current(1) |
|
|
0.2 |
1 |
µA |
SENSOR |
ISENSORMAX |
Sensor Maximum Current drive |
HIGH_CURRENT_DRV = b0 DRIVE_CURRENT_CHx = 0xF800 |
|
1.5 |
|
mA |
RP |
Sensor RP |
1 |
|
100 |
kΩ |
IHDSENSORMAX |
High current sensor drive mode: Sensor Maximum Current |
HIGH_CURRENT_DRV = b1 DRIVE_CURRENT_CH0 = 0xF800 Channel 0 only |
|
6 |
|
mA |
RP_HD_MIN |
Minimum sensor RP |
|
250 |
|
Ω |
fSENSOR |
Sensor Resonance Frequency |
TA = –40°C to +125°C |
0.001 |
|
10 |
MHz |
VSENSORMAX |
Maximum oscillation amplitude (peak) |
|
|
1.8 |
|
V |
NBITS |
Number of bits |
RESET_DEV.OUTPUT_GAIN=b00 |
|
|
12 |
bits |
RCOUNT ≥ 0x0400 |
fCS |
Maximum Channel Sample Rate |
single active channel continuous conversion, SCL=400kHz |
|
|
13.3 |
kSPS |
CIN |
Sensor Pin input capacitance |
|
|
4 |
|
pF |
MASTER CLOCK |
fCLKIN |
External Master Clock Input Frequency (CLKIN) |
TA = –40°C to +125°C |
2 |
|
40 |
MHz |
CLKINDUTY_MIN |
External Master Clock minimum acceptable duty cycle (CLKIN) |
|
|
40% |
|
|
CLKINDUTY_MAX |
External Master Clock maximum acceptable duty cycle (CLKIN) |
|
|
60% |
|
|
VCLKIN_LO |
CLKIN low voltage threshold |
|
|
|
0.3Ë£VDD |
V |
VCLKIN_HI |
CLKIN high voltage threshold |
|
0.7Ë£VDD |
|
|
V |
fINTCLK |
Internal Master Clock Frequency range |
|
35 |
43.4 |
55 |
MHz |
TCf_int_μ |
Internal Master Clock Temperature Coefficient mean |
|
|
–13 |
|
ppm/°C |
(1) I2C read/write communication and pullup resistors current through SCL, SDA not included.
(2) Sensor inductor: 2 layer, 32 turns/layer, 14mm diameter, PCB inductor with L=19.4 µH, RP=5.7 kΩ at 2MHz Sensor capacitor: 330 pF 1% COG/NP0 Target: Aluminum, 1.5mm thickness Channel = Channel 0 (continuous mode) CLKIN = 40 MHz, CHx_FIN_DIVIDER = b0000, CHx_FREF_DIVIDER = b00 0000 0001 CH0_RCOUNT = 0xFFFF, SETTLECOUNT_CH0 = 0x0100 RP_OVERRIDE = b1, AUTO_AMP_DIS = b1, DRIVE_CURRENT_CH0 = 0x9800
(3) Register values are represented as either binary (b is the prefix to the digits), or hexadecimal (0x is the prefix to the digits). Decimal values have no prefix.
(4) Electrical Characteristics Table values apply only for factory testing conditions at the temperature indicated. Factory testing conditions result in very limited self-heating of the device such that TJ = TA. Absolute Maximum Ratings indicate junction temperature limits beyond which the device may be permanently degraded, either mechanically or electrically.
(5) Limits are ensured by testing, design, or statistical analysis at 25°C. Limits over the operating temperature range are ensured through correlations using statistical quality control (SQC) method.
(6) Typical values represent the most likely parametric norm as determined at the time of characterization. Actual typical values may vary over time and also depend on the application and configuration. The typical values are not tested and are not ensured on shipped production material.