JAJSF29A December 2014 – March 2018 LDC1312 , LDC1314
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
IDRIVE3 | INIT_IDRIVE3 | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INIT_IDRIVE3 | RESERVED | ||||||
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:11 | IDRIVE3 | R/W | 0 0000 | Channel 3 L-C Sensor Drive Current
This field sets the Sensor Drive Current used during the settling + conversion time of Channel 0 sensor. RP_OVERRIDE_EN bit must be set to 1. |
10:6 | INIT_IDRIVE3 | R | 0 0000 | Channel 3 Sensor Current Drive
This field stores the Initial Drive Current calculated during the initial Amplitude Calibration phase.It is updated after each Amplitude Correction phase of the sensor conversion if AUTO_AMP_DIS =0. When writing to DRIVE_CURRENT3, set this field to b0 0000. |
5:0 | RESERVED | – | 00 0000 | Reserved |