SNOSCZ8 April 2016 LDC1612-Q1 , LDC1614-Q1
PRODUCTION DATA.
The LDC1612-Q1 and LDC1614-Q1 are 2- and 4-channel, 28-bit inductance to digital converters (LDCs) for inductive sensing solutions. With multiple channels and support for remote sensing, the LDC1612-Q1 and LDC1614-Q1 enable the performance and reliability benefits of inductive sensing to be realized at minimal cost and power. The products are easy to use, only requiring that the sensor frequency be within 1 kHz and 10 MHz to begin sensing. The wide 1 kHz to 10 MHz sensor frequency range also enables use of very small PCB coils, further reducing sensing solution cost and size.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LDC1612-Q1 | WSON (12) | 4.00 mm × 4.00 mm |
LDC1614-Q1 | WQFN (16) | 4.00 mm × 4.00 mm |
DATE | REVISION | NOTES |
---|---|---|
April 2016 | * | Initial release. |
The high resolution channels allow for a much larger sensing range, maintaining good performance beyond two coil diameters. Well-matched channels allow for differential and ratiometric measurements, which enable designers to use one channel to compensate their sensing for environmental and aging conditions such as temperature, humidity, and mechanical drift.
Given their ease of use, low power, and low system cost these products enable designers to greatly improve performance, reliability, and flexibility over existing sensing solutions and to introduce brand new sensing capabilities to products in all markets, especially consumer and industrial applications.
These devices are easily configured via an I2C interface. The two-channel LDC1612-Q1 is available in a WSON-12 package and the four-channel LDC1614-Q1 is available in a WQFN-16 package.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | SCL | I | I2C Clock input |
2 | SDA | I/O | I2C Data input/output |
3 | CLKIN | I | Master Clock input. Tie this pin to GND if internal oscillator is selected |
4 | ADDR | I | I2C Address selection pin: when ADDR=L, I2C address = 0x2A, when ADDR=H, I2C address = 0x2B. |
5 | INTB | O | Configurable Interrupt output pin |
6 | SD | I | Shutdown input |
7 | VDD | P | Power Supply |
8 | GND | G | Ground |
9 | IN0A | A | External LC sensor 0 connection |
10 | IN0B | A | External LC sensor 0 connection |
11 | IN1A | A | External LC sensor 1 connection |
12 | IN1B | A | External LC sensor 1 connection |
13 | IN2A | A | External LC sensor 2 connection (LDC1614 only) |
14 | IN2B | A | External LC sensor 2 connection (LDC1614 only) |
15 | IN3A | A | External LC sensor 3 connection (LDC1614 only) |
16 | IN3B | A | External LC sensor 3 connection (LDC1614 only) |
DAP | DAP(2) | N/A | Connect to Ground |