JAJSJL2B December 2021 – December 2021 LDC3114-Q1
PRODUCTION DATA
This algorithm enables the system to select the button pressed with maximum force when multiple buttons are pressed at the same time. This could happen when two buttons are physically very close to each other, and pressing one causes a residual reaction on the other. Buttons can be individually enabled to join the “max-win” group by configuring Register BTPAUSE_MAXWIN (Address 0x16).