JAJSGO3C december 2018 – july 2023 LDC5072-Q1
PRODUCTION DATA
In this mode of operation, VCC and VREG are supplied from the same 3.3-V power supply. VCC and VREG together require at least a 100-nF decoupling capacitor.
VREG is only rated from –0.3 V to 5.5 V. In this mode, the power rail to the LDC5072-Q1 cannot withstand a short circuit to a higher voltage source, such as a car battery.