JAJSGO3C december 2018 – july 2023 LDC5072-Q1
PRODUCTION DATA
This device is intended to be used with an inductive sensor that couples an excitation coil with two receiver coils placed 90° apart. The sensor consists of a movable rotor (target) and a stationary stator (excitation and receiver coils) that allows the user to determine the angular position of the rotor with respect to the stator based on the amplitudes of the secondary coils. The device will filter and gain these signals, and will give Sine and Cosine representation of current angular position at the OUT pins. Next, these analog signals are typically converted to digital signal (by external ADCs or ADCs on board a MCU) and processed by the MCU or another processing unit to extract the angular position.